(109)REVConnect Patch Panel, Empty, Flat, 2U, 48 Ports
Suitable Applications: | For use with REVConnect Modular Jacks |
Height: | 3.470 in |
Width: | 19.000 in |
Depth: | 2.000 in |
Front Connection: | Flush |
Packaging: | Individually packaged in a cardboard box. |
Weight: | 2.140 lbs. |
Description | Material | Color |
---|---|---|
Panel | Steel | Black/White |
Frame | PC/ABS | Black/White |
Management Bar | Steel | Black |
Clear Window | Polycarbonate | Transparent |
Max Capacity: | 48 Connectors |
Installation Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -40°C To +70°C |
Operating Temperature Range: | -10°C To +60°C |
Footprint/Type: | KeyConnect |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Suitability - Indoor: | Yes |
Safety Listing: | c(UL)us Listed |
Related Parts: | REVConnect Modular Jacks, REVConnect 10GXS, 10GXW, 3600, 2400, 1200 Systems |
Item # | Color | UPC |
---|---|---|
RVMPPF2U48BK | Black | 611589238069 |
RVMPPF2U48WH | White | 611589237994 |
Included Parts: | 8 Frames; 8 Clear Windows; 1 Label Card; 2 Rear Cable Management Bar; 4 Screws (10x32); 4 Screws (12x24); 4 Velcro Straps; 2 Installation Guides (English and French) |
Notes: | For proper installation, refer to Installation Guide PX106520 included with the product, or visit our website at http://www.belden.com |
Update and Revision: | Revision Number: 0.12 Revision Date: 04-08-2022 |