(109)RVUCPC-B24. Bulk pack of 24 Protective Caps, Designed for REVConnect Cores.
Height: | 0.787 in |
Width: | 0.547 in |
Depth: | 0.595 in |
Packaging: | Kit of 24 units per bag |
Weight: | 0.028 lbs |
Description | Material |
---|---|
Cap | Plastic |
Installation Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -40°C To +70°C |
Operating Temperature Range: | -10°C To +60°C |
Environmental Space: | Indoor |
EU Directive 2002/95/EC (RoHS): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Update and Revision: | Revision Number: 0.29 Revision Date: 03-27-2024 |