Product Hierarchy
Product Hierarchy

REVConnect CAT6+ Shielded Jack - REVConnect CAT6+ Shielded Jack


REVConnect CAT6+ Shielded Jacks are available in single packs and 24 bulk packs.

Product Overview

Suitable Applications: 2400 Shielded System, TIA Category 6, ISO Class E, 1GBASE-T

Physical Characteristics (Overall)

Height: 0.94 in
Width: 1.19 in
Depth: 1.63 in
Wiring Scheme: T568A/B
Packaging: Individually packaged in a plastic bag.
Weight: 0.048 lbs

Connectors

Materials
DescriptionMaterialType
Front ConnectionCopper Clad Flexible PCB, 50uin Gold plated contacts over NickelRJ45
Rear ConnectionCopper alloy, Gold plated contacts over NickelREVConnect
Connector BodyNickel plated zinc alloy diecast

Electrical Characteristics

Dielectric Strength: 1,000V RMS @ 60 Hz for 1 minute (Signals to Ground)
Current Rating: 1.300 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm
Termination Resistance: 2.5 mOhm

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Footprint/Type: REVConnect
Tool Compatibility: REVConnect Termination Tool (p/n RVUTT01)
Plug /Jack Compatibility: RJ45, RJ11
Termination Front Connection: Mated Connection
Termination Front Connection Durability: 750 cycles
Termination Rear Connection: Mated Connection
Termination Rear Connection Durability: 20 cycles
Cable/Connector Retention: 15 lbs.
Connector/Hardware Retention: 20 lbs
Plug/Connector Retention: 11.250 lbs

Standards

UL Rating: UL94V-0
Data Category: Category 6
TIA/EIA Compliance: Category 6 - TIA 568.C.2, Category 6 - ISO/IEC 11801:2002 Ed.2
IEEE Compliance: Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)
Other Standards: IEC 60603-7

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

UL Flammability: UL2043 Air Handling Spaces
Safety Listing: c(UL)us Listed

Related Part Numbers

Related Parts: Compatible with Shielded KeyConnect Patch Panels 24p and 48p, Compatible with KeyConnect Faceplates, Adapters, Boxes
Variants
Item #ColorPackaging
RV6MJKSME-B24MetalBulk Pack (24)
RV6MJKSME-S1MetalSingle Pack

Product Notes

Included Parts: 1 Cat 6+ Shielded REVConnect Jack; 1 REVConnect Cable Manager and Cap; 1 Installation Guide
Notes: Please see Installation Guide PX106435.

History

Update and Revision: Revision Number: 0.349 Revision Date: 02-12-2024
Date: 2006-07-01
Belden-Copper-Catalog-2016.pdf
REVConnect_STP_Installation_Guide.pdf
No accessories are available for this product