Networking & Data Cable
(697)Industrial Ethernet Cable
(188)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(537)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(289)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(344)50 Ohm Transmission Cable
(64)75 Ohm SDI Coax
(95)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(10)Multi-Media Cable
(33)Fiber Cable
(14078)Indoor Fiber Cable
(1572)Indoor/Outdoor Fiber Cable
(7044)Outdoor Fiber Cable
(5162)SMPTE Cable
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
(1193)Instrumentation Cable
(434)UL 300V PLTC-ER Cable
(23)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(33)CSA CIC Cable
(2)CSA ACIC Cable
(92)Control / Power Cable
(772)VFD Cable
(194)Flex VFD Cable
(64)Four Conductor Cable
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
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(734)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(291)Surveillance Cable
(39)Connectors & Outlets
(3467)Modular Couplers
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
(758)Type A
(583)Type A Field Attachables
(370)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
(42)Type A Accessories
(32)Type A Adaptor
(1)Type B
(98)Type B Field Attachables
(48)Type B Receptacles
(5)Type B Single-Ended Cordsets
(26)Type B Double-Ended Cordsets
(19)Type C
(77)Workstation Outlets
(119)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(32)Workstation Consolidation
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
(1012)M12 Power
(415)Field Attachables
(8)Receptacles
(60)Single-Ended Cordsets
(193)Double-Ended Cordsets
(142)Splitter
(12)NR Series
(31)ST Series
(59)CA Series
(14)7/8", 1", 1 1/8" Series
(308)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(114)Double-Ended Cordsets
(61)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(64)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(24)G Series
(57)Sensor Actuator Connectors
(996)M12
(734)Field Attachables
(90)Receptacles
(148)Single-Ended Cordsets
(259)M12-M12 Cordsets
(171)M12-M8 Cordsets
(66)M8
(302)Field Attachables
(4)Receptacles
(50)Single-Ended Cordsets
(121)M8-M8 Cordsets
(63)M8-M12 Cordsets
(64)Accessories
(18)M8 and M12 Splitter
(6)Data Connectors
(254)Adapter and Splitter
(4)Double-Ended Cordsets
(142)Field Attachables
(17)Receptacles
(29)Single-Ended Cordsets
(62)SPE Connectors
(51)Assemblies & Cordsets
(1170)Fiber Patch Cords
(484)Double-Ended Cordsets
(76)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(499)AV Assemblies
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
(1379)SPIDER Fast/Gigabit Switches
(42)Managed Switches
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
(118)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(17)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)Embedded Ethernet
(3)IP65/IP67 Switches & Routers
(36)Security & Firewalls
(31)MPLS Networks
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
(406)Cellular Routers
(10)Wireless LAN Devices
(26)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(7)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(6)Industrial Access Point - IGX
(4)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(45)Accessories
(16)Industrial and IIoT-Routers
(56)Railway Routers
(141)Vehicle Routers
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
(8)MTS2600 L2 Switch
(3)Archive
(52)Services
(18)Enterprise Ethernet
(34)SFP
(24)Stacking Cable
(5)Racks & Cabinets
(192)Server Cabinets
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
(32)Cable Runways
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
REVConnect CAT6+ Jacks are available in several colors and packaging quantities.
| Suitable Applications: | 2400, 3600, 4800 Systems, TIA Category 6, ISO Class E, 1GBASE-T |
| Overall Height: | 0.94 in |
| Overall Width: | 0.64 in |
| Overall Depth: | 1.53 in |
| Wiring Scheme: | T568A/B |
| Packaging: | Individually packaged in a plastic bag. |
| Weight: | 0.016 lbs |
| Description | Material | Type |
|---|---|---|
| Front Connection | Copper Clad Flexible PCB, 50uin Gold plated contacts over Nickel | RJ45 |
| Rear Connection | Copper alloy, Gold plated contacts over Nickel | REVConnect |
| Connector Body | PBT glass reinforced UL94V-0 |
| Dielectric Strength: | 1,000V RMS @ 60 Hz for 1 minute (Signals to Ground) |
| Current Rating: | 1.300 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Max Contact Resistance: | 20 mOhm |
| Termination Resistance: | 2.5 mOhm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Connector System Compatibility: | REVConnect |
| Tool Compatibility: | REVConnect Termination Tool (p/n RVUTT01) |
| Plug /Jack Compatibility: | RJ45, RJ11 |
| Termination Front Connection: | Mated Connection |
| Termination Front Connection Durability: | 750 cycles |
| Termination Rear Connection: | Mated Connection |
| Termination Rear Connection Durability: | 20 cycles |
| Cable/Connector Retention: | 15 lbs. |
| Connector/Hardware Retention: | 20 lbs |
| Plug/Connector Retention: | 11.250 lbs |
| UL Rating: | UL94V-0 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | Category 6 - TIA 568.2-D, ISO/IEC 11801-1, TIA TSB-5021 |
| IEEE Compliance: | Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W) |
| Other Standards: | IEC 60603-7 |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| UL Flammability: | UL2043 Air Handling Spaces |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | Compatible with KeyConnect Faceplates, Adapters, Boxes and Patch Panels |
| Item # | Color | Packaging |
|---|---|---|
| RV6MJKUAL-B24 | Almond | Bulk Pack (24) |
| RV6MJKUAL-S1 | Almond | Single Pack |
| RV6MJKUBK-S1 | Black | Single Pack |
| RV6MJKUBK-B24 | Black | Bulk Pack (24) |
| RV6MJKUBL-B24 | Blue | Bulk Pack (24) |
| RV6MJKUBL-S1 | Blue | Single Pack |
| RV6MJKUBR-B24 | Brown | Bulk Pack (24) |
| RV6MJKUBR-S1 | Brown | Single Pack |
| RV6MJKUGY-B24 | Gray | Bulk Pack (24) |
| RV6MJKUGY-S1 | Gray | Single Pack |
| RV6MJKUGN-B24 | Green | Bulk Pack (24) |
| RV6MJKUGN-S1 | Green | Single Pack |
| RV6MJKUIV-B24 | Ivory | Bulk Pack (24) |
| RV6MJKUIV-S1 | Ivory | Single Pack |
| RV6MJKUOR-B24 | Orange | Bulk Pack (24) |
| RV6MJKUOR-S1 | Orange | Single Pack |
| RV6MJKUPR-B24 | Purple | Bulk Pack (24) |
| RV6MJKUPR-S1 | Purple | Single Pack |
| RV6MJKURD-B24 | Red | Bulk Pack (24) |
| RV6MJKURD-S1 | Red | Single Pack |
| RV6MJKUTB-B24 | TIA Blue | Bulk Pack (24) |
| RV6MJKUTB-S1 | TIA Blue | Single Pack |
| RV6MJKUTN-B24 | TIA Brown | Bulk Pack (24) |
| RV6MJKUTN-S1 | TIA Brown | Single Pack |
| RV6MJKUTG-B24 | TIA Green | Bulk Pack (24) |
| RV6MJKUTG-S1 | TIA Green | Single Pack |
| RV6MJKUTO-B24 | TIA Orange | Bulk Pack (24) |
| RV6MJKUTO-S1 | TIA Orange | Single Pack |
| RV6MJKUTP-B24 | TIA Purple | Bulk Pack (24) |
| RV6MJKUTP-S1 | TIA Purple | Single Pack |
| RV6MJKUTR-B24 | TIA Red | Bulk Pack (24) |
| RV6MJKUTR-S1 | TIA Red | Single Pack |
| RV6MJKUTY-B24 | TIA Yellow | Bulk Pack (24) |
| RV6MJKUTY-S1 | TIA Yellow | Single Pack |
| RV6MJKUEW-B24 | White | Bulk Pack (24) |
| RV6MJKUEW-S1 | White | Single Pack |
| RV6MJKUYL-B24 | Yellow | Bulk Pack (24) |
| RV6MJKUYL-S1 | Yellow | Single Pack |
| Included Parts: | 1 Cat 6+ REVConnect Jack; 1 REVConnect Cable Manager and Cap; 1 Installation Guide |
| Notes: | Please see Installation Guide PX106434. |
| Update and Revision: | Revision Number: 0.433 Revision Date: 02-20-2026 |