Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1221)Instrumentation Cable
(460)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(204)UL 600V TC/TC-ER Pairs/Triads
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
REVConnect Core Pack, Bulk Pack of 50. Used to terminate REVConnect Jacks and Plugs - Compatible for Insulated wire diameter 0.9mm up to 1.3mm or 1.3mm up to 1.45mm
| Suitable Applications: | Terminate REVConnect Jacks and Plugs |
| Packaging: | Bulk 50x core cable managers and caps packaged in a resealable plastic bags |
| Weight: | 0.18 lbs |
| Description | Material |
|---|---|
| Connector | PBT UL94V-0 |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Connector System Compatibility: | KeyConnect |
| Body Attachment Method: | Compression |
| Tool Compatibility: | REVConnect Termination Tool (p/n RVUTT01) |
| Contact Attachment Method: | Insulation Piercing |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| Item # | Color | Packaging | Insulated Wire Diameter |
|---|---|---|---|
| RVUECOGY-B50 | Gray | Bag of 50 | 1.3mm up to 1.45mm |
| RVUCOEW-B50 | White | Bag of 50 | 0.9mm up to 1.3mm |
| Notes: | Insulation O.D. Range core = 0.90 to 1.30 mm & Insulation O.D. Range core = 1.30 to 1.45 mm, Cable Jacket O.D. Max = 9.3 mm |
| Update and Revision: | Revision Number: 0.312 Revision Date: 02-20-2026 |