Product Hierarchy
Product Hierarchy

REVConnect Angled Panel 24P - RVMPPA1U24BK, REVConnect Patch Panel, Empty, Angled, 1U, 24P, UTP

REVConnect Patch Panel, Empty, Angled, 1U, 24 Ports

Product Overview

Suitable Applications: For use with REVConnect Modular Jacks

Physical Characteristics (Overall)

Overall Height: 1.730 in
Overall Width: 19.000 in
Overall Depth: 5.830 in
Front Connection: Angled
Packaging: Individually packaged in a cardboard box.
Weight: 1.570 lbs.

Connectors

Materials
DescriptionMaterialColor
PanelSteelBlack/White
FramePC/ABSBlack/White
Management BarSteelBlack
Clear WindowPolycarbonateTransparent

Construction and Dimensions

Max Capacity: 24 Connectors

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Connector System Compatibility: KeyConnect

Applicable Environmental and Other Programs

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

Safety Listing: c(UL)us Listed

Related Part Numbers

Related Parts: REVConnect Modular Jacks, REVConnect 10GXS, 10GXW, 3600, 2400, 1200 Systems
Variants
Item #ColorUPC
RVMPPA1U24BKBlack611589238007

Product Notes

Included Parts: 8 Frames; 8 Clear Windows; 1 Label Card; 2 Rear Cable Management Bar; 4 Screws (10x32); 4 Screws (12x24); 4 Velcro Straps; 2 Installation Guides (English and French)
Notes: For proper installation, refer to Installation Guide PX106520 included with the product, or visit our website at http://www.belden.com

History

Update and Revision: Revision Number: 0.150 Revision Date: 12-03-2025
Date: 2006-07-01
No accessories are available for this product