(1200)Instrumentation Cable
(439)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(2)CSA ACIC Cable
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
(3548)Modular Couplers
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
REVConnect 10GX Shielded Plugs are available in single packs and 24 bulk packs.
| Suitable Applications: | 10GX Shielded System, TIA Screened Category 6A , ISO Class EA, 10GBASE-T |
| Overall Height: | 0.73 in |
| Overall Width: | 1.1 in |
| Overall Depth: | 1.81 in |
| Wiring Scheme: | T568A/B |
| Packaging: | Individually packaged in a plastic bag. |
| Weight: | 0.048 lbs |
| Dielectric Strength: | 1,000V RMS @ 60 Hz for 1 minute (Signals to Ground) |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Max Contact Resistance: | 20 mOhm |
| Termination Resistance: | 2.5 mOhm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Connector System Compatibility: | KeyConnect |
| Tool Compatibility: | RVUTT01 Termination Tool |
| Plug /Jack Compatibility: | RJ45 |
| Termination Front Connection: | Mated Connection |
| Termination Front Connection Durability: | 750 cycles |
| Termination Rear Connection: | Mated Connection |
| Termination Rear Connection Durability: | 200 cycles |
| Cable/Connector Retention: | 15 lbs. |
| Connector/Hardware Retention: | 20 lbs |
| Plug/Connector Retention: | 11.250 lbs |
| UL Rating: | UL94V-0 |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2 |
| IEEE Compliance: | Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W) |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| UL Flammability: | UL2043 Air Handling Spaces |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | Refer to REVConnect WAP - CAMERA Compatibility Guide |
| Item # | Color | Packaging | Insulated Wire Diameter |
|---|---|---|---|
| RVAEFPSME-B24 | Metal | Bulk Pack of 24 | 1.3mm up to 1.45mm |
| RVAFPSME-B24 | Metal | Bulk Pack of 24 | 0.9mm up to 1.3mm |
| RVAEFPSME-S1 | Metal | Single Pack | 1.3mm up to 1.45mm |
| RVAFPSME-S1 | Metal | Single Pack | 0.9mm up to 1.3mm |
| Notes: | Please see Installation Guide PX106435. |
| Update and Revision: | Revision Number: 0.420 Revision Date: 02-20-2026 |