Product Hierarchy
Product Hierarchy

REVConnect 10GX Shielded Jacks - REVConnect 10GX STP Modular Jack, Metal, T568 A/B, - select below appropriate part number to fit used cable


REVConnect 10GX Shielded Jacks are available for Insulated wire diameter 0.9mm up to 1.3mm or 1.3mm up to 1.45mm

Product Overview

Suitable Applications: 10GX Shielded System, TIA Screened Category 6A , ISO Class EA, 10GBASE-T

Physical Characteristics (Overall)

Overall Height: 0.94 in
Overall Width: 1.19 in
Overall Depth: 1.63 in
Wiring Scheme: T568A/B
Packaging: Individually packaged in a plastic bag.
Weight: 0.048 lbs

Connectors

Materials
DescriptionMaterialType
Front ConnectionCopper Clad Flexible PCB, 50uin Gold plated contacts over NickelRJ45
Rear ConnectionCopper alloy, Gold plated contacts over NickelREVConnect
Connector BodyNickel plated zinc alloy diecast

Electrical Characteristics

Dielectric Strength: 1,000V RMS @ 60 Hz for 1 minute (Signals to Ground)
Current Rating: 1.300 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm
Termination Resistance: 2.5 mOhm

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Connector System Compatibility: REVConnect
Tool Compatibility: RVUTT01 Termination Tool
Plug /Jack Compatibility: RJ45, RJ11
Termination Front Connection: Mated Connection
Termination Front Connection Durability: 750 cycles
Termination Rear Connection: Mated Connection
Termination Rear Connection Durability: 20 cycles
Cable/Connector Retention: 15 lbs.
Connector/Hardware Retention: 20 lbs
Plug/Connector Retention: 11.250 lbs

Standards

UL Rating: UL94V-0
Data Category: Category 6A
TIA/EIA Compliance: Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2
IEEE Compliance: Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)
Other Standards: IEC 60603-7

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

UL Flammability: UL2043 Air Handling Spaces
Safety Listing: c(UL)us Listed

Related Part Numbers

Related Parts: Compatible with Shielded KeyConnect Patch Panels 24p and 48p, Compatible with KeyConnect Faceplates, Adapters, Boxes
Variants
Item #ColorPackagingInsulated Wire Diameter
RVAMJKSME-B24MetalBulk Pack (24)0.9mm up to 1.3mm
RVAEJKSME-B24MetalBulk Pack (24)1.3mm up to 1.45mm
RVAEJKSME-S1MetalSingle Pack1.3mm up to 1.45mm
RVAMJKSME-S1MetalSingle Pack0.9mm up to 1.3mm

Product Notes

Included Parts: 1 Cat 6A Shielded REVConnect Jack; 1 REVConnect Cable Manager and Cap; 1 Installation Guide
Notes: Please see Installation Guide PX106435.

History

Update and Revision: Revision Number: 0.435 Revision Date: 02-20-2026
Date: 2006-07-01
Belden-Copper-Catalog-2016.pdf
REVConnect_STP_Installation_Guide.pdf
No accessories are available for this product