Product Hierarchy
Product Hierarchy

REVConnect 10GX STP FlexPlug - REVConnect Shielded FlexPlug, CAT6A, 4 Pair, 23 AWG Solid, CMP, T568A/B-T568A/B

REVConnect 10GX Shielded FlexPlug, CAT6A, Single Packaging (incl. 1 core), 4 Pair, 23 AWG Solid, Elec. White, CMP, T568A/B-T568A/B

Product Overview

Suitable Applications: 10GX System, TIA Category 6A, ISO Class EA, 10G Base-T,Wi-Fi 6, Wi-Fi 5, Surveillance, HDBaseT, PoE++, PoE+, PoE, Noisy Environments

Physical Characteristics (Overall)

Conductor
AWGStrandingNo. of Pairs
23Solid4

Connectors

Materials
Type
RJ45
RJ45 Blades
REVConnect

Electrical Characteristics

Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C

Mechanical Characteristics

Tool Compatibility: RVUTT01 Termination Tool
Termination Front Connection: Mated Connection
Termination Front Connection Durability: 750 cycles
Termination Rear Connection: Mated Connection
Termination Rear Connection Durability: 200 cycles
Termination Interface
TerminationDurabilities
Cable End 1 - RJ45750 Cycles
Cable End 2 - RevConnect200 Cycles

Standards

UL Rating: UL94 V-0, UL1863, UL2043
Data Category: Category 6A
TIA/EIA Compliance: Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2
IEEE Compliance: Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)

Applicable Environmental and Other Programs

Environmental Space: Indoor

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: No

Flammability, LS0H, Toxicity Testing

UL Flammability: UL2043 Air Handling Spaces
Safety Listing: c(UL)us Listed

Related Part Numbers

Related Parts: REVConnect

History

Update and Revision: Revision Number: 0.2 Revision Date: 10-28-2026
No accessories are available for this product