Product Hierarchy
Product Hierarchy

REVConnect 10GX Jacks - REVConnect 10GX UTP Modular Jack




REVConnect 10GX Jacks are available in several colors and packaging quantities.

Product Overview

Suitable Applications: 10GX System, TIA Category 6A, ISO Class EA, 10GBASE-T

Physical Characteristics (Overall)

Overall Height: 0.94 in
Overall Width: 0.64 in
Overall Depth: 1.53 in
Wiring Scheme: T568A/B
Packaging: Individually packaged in a plastic bag.
Weight: 0.016 lbs

Connectors

Materials
DescriptionMaterialType
Front ConnectionCopper Clad Flexible PCB, 50uin Gold plated contacts over NickelRJ45
Rear ConnectionCopper alloy, Gold plated contacts over NickelREVConnect
Connector BodyPBT glass reinforced UL94V-0

Electrical Characteristics

Dielectric Strength: 1,000V RMS @ 60 Hz for 1 minute (Signals to Ground)
Current Rating: 1.300 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm
Termination Resistance: 2.5 mOhm

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Connector System Compatibility: REVConnect
Tool Compatibility: REVConnect Termination Tool (p/n RVUTT01)
Plug /Jack Compatibility: RJ45, RJ11
Termination Front Connection: Mated Connection
Termination Front Connection Durability: 750 cycles
Termination Rear Connection: Mated Connection
Termination Rear Connection Durability: 20 cycles
Cable/Connector Retention: 15 lbs.
Connector/Hardware Retention: 20 lbs
Plug/Connector Retention: 11.250 lbs

Standards

UL Rating: UL94V-0
Data Category: Category 6A
TIA/EIA Compliance: Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2
IEEE Compliance: Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)
Other Standards: IEC 60603-7

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

UL Flammability: UL2043 Air Handling Spaces
Safety Listing: c(UL)us Listed

Related Part Numbers

Related Parts: Compatible with KeyConnect Faceplates, Adapters, Boxes and Patch Panels
Variants
Item #ColorPackaging
RVAMJKUAL-B24AlmondBulk Pack (24)
RVAMJKUAL-S1AlmondSingle Pack
RVAMJKUBK-B24BlackBulk Pack (24)
RVAMJKUBL-B24BlueBulk Pack (24)
RVAMJKUBL-S1BlueSingle Pack
RVAMJKUBR-B24BrownBulk Pack (24)
RVAMJKUBR-S1BrownSingle Pack
RVAMJKUEW-B24Electric WhiteBulk Pack (24)
RVAMJKUEW-S1Electric WhiteSingle Pack
RVAMJKUGY-B24GrayBulk Pack (24)
RVAMJKUGY-S1GraySingle Pack
RVAMJKUGN-B24GreenBulk Pack (24)
RVAMJKUGN-S1GreenSingle Pack
RVAMJKUIV-B24IvoryBulk Pack (24)
RVAMJKUIV-S1IvorySingle Pack
RVAMJKUOR-B24OrangeBulk Pack (24)
RVAMJKUOR-S1OrangeSingle Pack
RVAMJKUPR-B24PurpleBulk Pack (24)
RVAMJKUPR-S1PurpleSingle Pack
RVAMJKURD-B24RedBulk Pack (24)
RVAMJKURD-S1RedSingle Pack
RVAMJKUYL-B24YellowBulk Pack (24)
RVAMJKUYL-S1YellowSingle Pack

Product Notes

Included Parts: 1 Cat 6A REVConnect Jack; 1 REVConnect Cable Manager and Cap; 1 Installation Guide
Notes: Please see Installation Guide PX106434.

History

Update and Revision: Revision Number: 0.430 Revision Date: 02-20-2026
Date: 2006-07-01
Belden-Copper-Catalog-2016.pdf
REVConnect_UTP_Installation_Guide.pdf
PX106434-AA-00 REVConnect UTP Plugs and Jacks.pdf
No accessories are available for this product