Networking & Data Cable
(643)Industrial Ethernet Cable
(164)Enterprise Category Cable
(154)Industrial Protocol / Data Bus Cable
(323)Audio Cable
(514)Digital
(94)Analog
(136)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(276)Video Cable
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
(12265)Indoor Fiber Cable
(1402)Indoor/Outdoor Fiber Cable
(6405)Outdoor Fiber Cable
(4166)SMPTE Cable
(16)Tactical Fiber Cable
(314)Flexible Automation Cable
(1403)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(795)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(468)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
(557)Audio, Sound, & Control Cable
(200)Access Control Cable
(37)Fire Alarm Cable
(74)Nurse Call
(2)Security & Alarm Cable
(203)Surveillance Cable
(37)Connectors & Outlets
(2999)Modular Couplers
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
(99)KeyConnect Outlets
(13)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(24)Workstation Consolidation
(33)Cross Connect Systems
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
(952)M12
(693)Field Attachables
(81)Receptacles
(144)Single-Ended Cordsets
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
(1019)Fiber Patch Cords
(428)Double-Ended Cordsets
(76)Pigtails
(15)Pre-Terminated Assemblies
(459)AV Assemblies
(10)Patch Panels & Components
(642)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(62)Fiber Cassettes
(354)Modular (Empty) Panels
(6)Adapter Frames
(68)Adapter Strips
(13)Fiber Wall Mounts
(10)Patch Panel Accessories
(39)Industrial Networking
(953)SPIDER Fast/Gigabit Switches
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
(59)Network Management
(20)Software Tools
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
(6)Miscellaneous Accessories
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
(109)The REVConnect 10GX Coupler is available in black or electric white, and in single packs (includes 2 cores) or bulk packs of 24 (includes 50 cores)
Suitable Applications: | 10GX System, TIA Category 6A, ISO Class EA, 10GBASE-T |
Height: | 0.868 in |
Width: | 0.634 in |
Depth: | 1.433 in |
Wiring Scheme: | T568A/B |
Packaging: | Packaged in single or bulk packs of 24 |
Weight: | 0.360 lbs |
Description | Material | Type |
---|---|---|
Front Connection | 50uin Gold plated contacts | REVConnect |
Rear Connection | 50uin Gold plated contacts | REVConnect |
Connector Body | Lexan |
Dielectric Strength: | 1,000 V RMS @ 60 Hz |
Current Rating: | 1.500 A |
Insulation Resistance: | 500 M-Ohm Minimum |
Termination Resistance: | 2.5 m-Ohm |
Installation Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -40°C To +70°C |
Tool Compatibility: | REVConnect Termination Tool (p/n RVUTT01) |
Connector/Hardware Retention: | 20 lbs |
Plug/Connector Retention: | 11.250 lbs |
Termination | Connection | Durabilities |
---|---|---|
Front | Mated Connection | 750 cycles |
Rear | Mated Connection | 20 cycles |
TIA/EIA Compliance: | Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2 |
IEEE Compliance: | Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE 802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W) |
Environmental Space: | Indoor |
EU Directive 2002/95/EC (RoHS): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Safety Listing: | c(UL)us Listed |
Frequency (MHz) | Max. Insertion Loss TIA* (dB) | Max. Insertion Loss Belden** (dB) | Min. NEXT TIA* (dB) | Min. NEXT Belden** (dB) | Min. FEXT TIA* (dB) | Min. FEXT Belden** (dB) | Min. Return Loss TIA* (dB) | Min. PSANEXT TIA* (dB) | Min. PSANEXT Belden** (dB) | Min. PSAACRF TIA* (dB) | Min. PSAACRF Belden** (dB) | Min. Balanced TCL TIA* (dB) | Min. Balanced TCL Belden** (dB) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.000 | .100 dB | .050 dB | 75.000 dB | 77.000 dB | 75.000 dB | 80.000 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 40.000 dB | 45.000 dB |
4.000 | .100 dB | .050 dB | 75.000 dB | 77.000 dB | 71.100 dB | 75.100 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 40.000 dB | 45.000 dB |
8.000 | .100 dB | .050 dB | 75.000 dB | 77.000 dB | 65.000 dB | 69.000 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 40.000 dB | 45.000 dB |
10.000 | .100 dB | .050 dB | 74.000 dB | 77.000 dB | 63.100 dB | 67.100 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 40.000 dB | 45.000 dB |
16.000 | .100 dB | .060 dB | 69.900 dB | 72.900 dB | 59.000 dB | 63.300 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 40.000 dB | 45.000 dB |
20.000 | .100 dB | .070 dB | 68.000 dB | 71.000 dB | 57.100 dB | 61.100 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 40.000 dB | 45.000 dB |
25.000 | .100 dB | .080 dB | 66.000 dB | 69.000 dB | 55.100 dB | 59.100 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 40.000 dB | 45.000 dB |
31.250 | .110 dB | .090 dB | 64.100 dB | 67.100 dB | 53.200 dB | 57.200 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 38.100 dB | 45.000 dB |
62.500 | .160 dB | .140 dB | 58.100 dB | 61.100 dB | 47.200 dB | 51.200 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 32.100 dB | 39.100 dB |
100.000 | .200 dB | .180 dB | 54.000 dB | 57.000 dB | 43.100 dB | 47.100 dB | 28.00 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 28.000 dB | 35.000 dB |
200.000 | .280 dB | .260 dB | 48.000 dB | 51.000 dB | 37.100 dB | 41.100 dB | 22.000 dB | 64.500 dB | 66.00 dB | 61.000 dB | 66.000 dB | 22.000 dB | 29.000 dB |
250.000 | .320 dB | .300 dB | 46.000 dB | 49.000 dB | 35.100 dB | 39.100 dB | 20.000 dB | 62.500 dB | 64.00 dB | 59.000 dB | 64.000 dB | 20.000 dB | 27.000 dB |
300.000 | .350 dB | .330 dB | 42.900 dB | 46.700 dB | 33.600 dB | 37.600 dB | 18.500 dB | 61.000 dB | 62.500 dB | 57.500 dB | 62.500 dB | 18.500 dB | 25.500 dB |
400.000 | .400 dB | .380 dB | 37.900 dB | 42.900 dB | 31.100 dB | 35.100 dB | 16.000 dB | 58.500 dB | 60.000 dB | 55.000 dB | 60.000 dB | 16.000 dB | 23.000 dB |
500.000 | .450 dB | .430 dB | 34.000 dB | 40.000 dB | 29.100 dB | 33.100 dB | 14.000 dB | 56.500 dB | 58.000 dB | 53.000 dB | 58.000 dB | 14.000 dB | 21.000 dB |
625.000 | .480 dB | 37.100 dB | 31.200 dB | 56.100 dB | 56.100 dB | 19.100 dB |
Mated Connection Footnote1: | * TIA/EIA-568-C.2 Category 6A Standard. |
Mated Connection Footnote2: | ** Worst-case performance for a 10GX mated connection using REVConnect Cores. |
Related Parts: | Compatible with KeyConnect Faceplates, Adapters, Boxes and Patch Panels |
Item # | Color | UPC |
---|---|---|
RVACPKUBK-B24 | Black | 611589238434 |
RVACPKUBK-S1 | Black | 611589238427 |
RVACPKUEW-B24 | Electric White | 611589239769 |
RVACPKUEW-S1 | Electric White | 611589239776 |
Notes: | Please see Installation Guide PX106434. |
Update and Revision: | Revision Number: 0.93 Revision Date: 06-02-2023 |