(109)Reinforcement kit for ESN Cabinet to increase the maximum load to 1500kg. set of 4 strength member profiles, 1.5 mm cold-rolled steel.
Suitable Applications: | Reinforcement kit for increasing maximum load capacity of ESN cabinet from 1200kg up to 1500kg |
Environmental Space: | Indoor |
Material: | 1.5 mm cold-rolled steel. |
Color: | Metallic |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Packaging: | Individually packed. |
Item # | Height | Color |
---|---|---|
EDASR037 | 37U | Metallic |
EDASR042 | 42U | Metallic |
EDASR045 | 45U | Metallic |
EDASR047 | 47U | Metallic |
Update and Revision: | Revision Number: 0.58 Revision Date: 04-08-2022 |