Product Hierarchy
Product Hierarchy

RBCB 630 - GDMC - Contact| Form A | | 100 piece pack




Form A | Female Contact | 0.50 - 1.5 mm² | Individual Packaging | 100 piece pack

Technical Data

Product Family: Valve Connectors
Side 1 Product Sub Family: Field Attachable Accessories
Brand: Hirschmann
Connector Type: Crimp contact
Side 1 Type of Contact/Gender: Stamped Contact / Female
Connector Design: Form A | Accessory
Coding, Side 1: A
Shielding Type: Unshielded
Type of Connection: Crimp
Cross Section: 0.50 - 1.5 mm²
Ambient Temperature (Operation)*: - 40 °C to + 125 °C
Design Standard: DIN EN 175301-803-A, ISO 4400

Materials

Contact Base Material: Brass (CuZn)
Side 1 Contact Plating: Copper-Tin Alloy (Cu/Sn)

Safety & Environmental Compliance

REACH: Compliant
RoHS Compliant: Compliant

Resistances

Halogenfree: Yes

Notes

Note: For use with GDMC Connector [100 Piece Bag ]
No accessories are available for this product