Product Hierarchy
Product Hierarchy

RAVEN 5700 - RAVEN Next Generation Firewall - RAVEN 5700


1U rack mount, 6 × fixed FE/GE TX ports and 4 × fixed 100/1000M SFP slots, 2 × extended media module slots, redundant PSU

Product description

Type: RAVEN 5700
Name: RAVEN 5700
Description: 1U rack mount, 6 × fixed FE/GE TX ports and 4 × fixed 100/1000M SFP slots, 2 × extended media module slots, redundant PSU
Part Number: 942999701
Port Type and Quantity: 6 × fixed FE/GE TX ports, 4 × fixed 100/1000M SFP slots, 2 × USB, 1 × RJ45 console port
Heat Radiation Type: Fixed fan
Extended Slot: 2 × extended media module slots
Storage: 60G SSD

Performance and Capacity

Performance: 60G (Firewall), 23G (enable NGFW)
Connections per Second: 320000/s (Firewall), 89000/s (enable NGFW)
IPSec VPN default tunnel: 5000
Virtual FW: 2/5
Concurrent Connections: 3.2 million

More Interfaces

Power Supply: 2 × fixed redundant PSUs

Power requirements

Operating Voltage: 100-240VAC, 47-63Hz, redundant PSU supported

Ambient conditions

Permissible Humidity (Storage/Transport): 5% to 95%
Operating temperature: -5-+45 °C
Minimum Storage Temperature: -20°C to +70 °C
Relative humidity (non-condensing): 5-85 %

Mechanical construction

Overall Width: 435 mm
Overall Height: 44.5 mm
Depth: 500 mm
Weight: 13.2 kg
Mount Type: Rack mount
Software Specifications
SecurityAccess controlAccess control based on network interface, security zones, source/destination IP, domain name, port, application and customer; support time-based policy. Support DPI identification in access control.
Support security policies pre-compile during committing configuration, complex security policies will not reduce chassis performance
Support default policy, permit all or deny all is available for all policies
Support logging for policy match, include flow and hitting
Support shadowing checking in security policies
Support session management for special security policy
Support group based security policies management
APT (Advanced Persistent Threat) protectionChassis has another dedicated hardware based APT engine. Sandbox is used to detect malicious code. APT engine has abilities for protecting long-term detection attack and 0 DAY attack
APT engine can process at least 20 types of files, such as exe, rtf, Office file, rar, zip, pdf and so forth.
Raven Eye cloud security protectionRaven can sync all system libraries from Raven Eye. Raven is able to prevent either known or unknown threaten when it is captured by Raven Eye in past 6 hours
Support both IPv4 and IPv6 environment.
Support one-key process for captured host
IPSSupport flow based protocol analysis and protocol tree algorithm, support both IPv4 and IPv6
Attack sample library has more than 3600 entries, weekly update, and support online user manual
Support online, bypass and complex deployment
Anti-VirusBased on Raven eye cloud security center, Raven has more than 36k virus samples, weekly update
Support HTTP, FTP, POP3, IMAP and SMTP attachment scanning
Support customized scan template
Anti-virus policy can base on interface, security zone, address, user, service and time
Support online, bypass and complex deployment, support both IPv4 and IPv6
Web application protectionSupport protection for SQL injection and XSS script attack, support Web application security in IPv4/IPv6 protection
DDoSSupport TCP flooding protection, include packet rate, source host packet rate and destination packet rate limitation. SYN cookie, dropping violation packets or only alarm are available protection actions
Support UDP flooding protection, include packet rate, source host packet rate and destination packet rate. Dropping violation packets and only alarm are available protection actions
Support ICMP flooding protection, include packet rate, source host packet rate and destination packet rate. Dropping violation packets and only alarm are available protection actions
Support inhibition for malicious scanning, such as TCP scanning, UDP scanning and ICMP scanning
Support protection for Jolt2, Land-Base, Ping of death, Syn flag, Tear drop, Winnuke, Smurf
Session ControlTotal connection control based on interface, address, user, application and time
CPS control based on interface, address, user, application and time
Source total connection control based on interface, address, user, application and time
Source CPS suppression control based on interface, address, user, application and time
Destination total connection control based on interface, address, user, application and time
Destination CPS control based on interface, address, user, application and time
ARP protectionSupport IP-MAC mapping protection and unique mapping validation
Support protection of ARP spoofing. Raven support static MAC learning or reverse flooding to correct ARP to strike back the attacker
Support ARP suppression to defense ARP flooding
Deny ListSupport IP based deny list, deny list up to 30K entries
Support import/export operation for deny list
Application-based controlApplication IdentificationApp ID engine based on DPI, DFI and network behavior analysis
Application controlSupport application identification by classes, such as: IM, class-based URL management, social media, download tools, video application and so forth
Email application controlSupport deep email inspection based on parameters such as email title, email body, attachments and protocol commands
Application libraryApplication library support at least 1000 applications
Application library updateApplication library update support both online and offline operation, weekly update
IPv4/IPv6 supportSupport application behavior management in IPv4/IPv6
Traffic controlToken bucketMulti-level token bucket mechanism, minimum particle size 1K bps
Flexible QoSSupport QoS policy on physical interface and VLAN interface
Application based QoSQoS policy support application traffic inspection
Hierarchical QoSSupport 4-level nesting HQoS, each level has 64 queue
Per-user bandwidth controlSupport assign per-user bandwidth schedule in customer communication for upstream traffic and downstream traffic
Bandwidth reserveSupport to configure upstream bandwidth and downstream bandwidth
Priority queueSupport priority queue
ShapingSupport shaping
NetworkDeploymentSupport routing mode and transparent mode firewall, support complex deployment
IPv4/IPv6 dual stackSupport IPv4/IPv6 dual stack, all functions can work both under IPv4 and IPv6
Physical interfaceSupport static IP address and DHCP client, support multiple addresses under interface
802.1Q VLANSupport 4096 VLANs
LAGSupport LACP and static LAG. Load balancing mode can be configured.
GRESupport GRE tunnel
Static routeSupport static route and ECMP under static route. Support various methods of static route health check
Routing protocolSupport RIP, OSPF and BGP
Policy based routeSupport PBR based on ingress port, source IP, destination IP, port, service and domain name, multiple next-hops are also supported
BFDSupport BFD function.
Load balance in WANSupport load balance for multiple WAN interface, include PPPoE
Health checkSupport link health check via ICMP, TCP, DNS and HTTP request
Routing controlSupport ECMP, PBR and link-load balance
NATSupport source NAT, destination NAT, static NAT and policy NAT. Support CG-NAT.
NAT46/NAT64Support NAT between IPv4 and IPv6
ALGNAT pin-hole support on application layer
NAT address poolSupport multiple address pool and discontinuous address pool
VPNSupport IPSec VPN and L2TP VPN
Support SSLVPN in proxy mode and tunnel mode. Support nested access policy in SSLVPN
STPSupport STP protocol
DHCPSupport DHCP server, support IP-MAC binding entry
DNS ServerSupport DNS server, Support DNS zone
DNS recordSupport DNS record, include A, AAA, NS, CNAME, TXT, MX and PTR
DNS transparent agentSupport DNS transparent agent, support multiple algorithms for load balancing
VirtualizationHardware based virtualizationRaven support hardware based virtualization acceleration
Virtual FW configurationSupport full functional vFW deployment. vFW support different software, feature and HA policy
Virtual FW managementEach vFW has private resource template and configuration
HAHot-standbySupport active-active and active-backup mode
Backup node managementBackup node support OOB management
VRRPSupport VRRP for gateway backup
Multi-standard failure detectionFailure detection based on heart-beat detection, link flapping, remote failure.
Session syncSupport session sync between nodes, failover will not interrupt service
HA preemptSupport priority configuration for certain active node
MonitoringThreaten visualizationSupport threaten visualization for attack. Visualization based on threat level, country and victim, include TOP10 table and diagram.
Application based traffic visualizationSupport application visualization for TOP100 application. Diagram include traffic detail and per app/per user traffic statistics.
User based traffic visualizationSupport user based visualization for TOP100 users. Diagram include user traffic detail.
Interface based traffic visualizationSupport collecting detail information of interfaces, based on physical interface or virtual interface (VNI or GRE)
System reportSupport to generate system report in system usage. CPU usage, memory usage, concurrent connection, CPS field during real time, 1 hour, 1 day, 7 days and 1 month
LoggingLocal syslogSupport local storage for system log
Remote syslogSupport multiple syslog server
Log levelSupport standard level 0~7
ReportSystem can generate traffic report and threaten report.
Email alarmSystem alarm can trigger email to certain receivers.
Address managementAddress object managementSupport address objects up to 8K, each object has address records up to 2K. Support domain name as address record.
Address object bulk operationSupport import/export address objects/record for bulk operation.
Customized applicationSupport customized application
System configurationWeb UI(HTTP/HTTPS)Internationalization Web UI
Control/VTYSupport console port, SSH and telnet for remote CLI management
SNMPSupport SNMP v1/v2/v3
User login managementSupport local account, Radius and LDAP authentication
User role managementSupport different user roles to implement user management and operation audit.
NTPSupport external NTP server
System configuration backup/restoreSupport export/import configuration file as plain text.
Packet dumpSupport WebUI for packet dumping

Mechanical stability

IEC 60068-2-6 vibration: 1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min
IEC 60068-2-27 shock: 15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD): 4 kV contact discharge, 8 kV air discharge
EN 61000-4-3 electromagnetic field: 10V/m (80-1000MHz), 3V/m (1000-6000MHz)
EN 61000-4-4 fast transients (burst): 2 kV power line, 1 kV data line
EN 61000-4-5 surge voltage: power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line
EN 61000-4-6 Conducted Immunity: 10 V (150 kHz-80 MHz)
EN 61000-4-8 power freq magnetic field: 30A/m
EN 61000-4-11 voltagedips,shortinterrupt: 0%(20ms), 40%(300ms), 70%(500ms), 0%(5s)

EMC emitted immunity

EN 55032: EN 55032 Class A
EN 61000-3-2: EN 61000-3-2 Class A
EN 61000-3-3: EN 61000-3-3
FCC CFR47 Part 15: FCC 47CFR Part 15, Class A

Approvals

FCC: Compliant
China Network Access Certificate: Compliant
RoHS Compliant: RoHS( (EU) 2015/863 ) and RoHS( GB/T26572-2011 ) compliant

Scope of delivery and accessories

Accessories to Order Separately: SFP, media module
Scope of delivery: 1 × device, 1 × grounding wire, 2 × power cords, 1 × console cable, 1 × Cat5UTP 2M, 1 × installation package

History

Update and Revision: Revision Number: 0.16 Revision Date: 05-14-2024
RAVEN 5000 Series Flyer (Chinese)
RAVEN 5000 Series Flyer (English)
RAVEN 5700.pdf
Installation Guide RAVEN 5000 Firewall (Chinese)
Version: 1.0 (15-12-2021)
Installation Guide RAVEN 5000 Firewall (English)
Version: 1.0 (15-12-2021)
RAVEN 5000 Firewall User Manual (Chinese)
Version: 1.0
RAVEN 5000 Firewall User Manual (English)
Version: 1.0
No accessories are available for this product