Product Hierarchy
Product Hierarchy

RAVEN 4500M-8T - RAVEN Media Module for RAVEN 4000 series Intrusion Detection System - RAVEN 4500M-8T


Media module for RAVEN 4500 IDS

Product description

Type: RAVEN 4500M-8T
Name: RAVEN 4500M-8T
Description: Media module for RAVEN 4500 IDS
Part Number: 942999715
Port Type and Quantity: 8 × FE/GE TX ports

Power requirements

Operating Voltage: Power supply via IDS

Ambient conditions

Permissible Humidity (Storage/Transport): 5% to 95%
Operating temperature: 0-+40 °C
Minimum Storage Temperature: -20°C to +70 °C
Relative humidity (non-condensing): 5-85 %

Mechanical construction

Overall Width: 78.4 mm
Overall Height: 39.8 mm
Depth: 195.7 mm
Weight: 0.6 kg

Mechanical stability

IEC 60068-2-6 vibration: 1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min
IEC 60068-2-27 shock: 15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD): 4 kV contact discharge, 8 kV air discharge
EN 61000-4-3 electromagnetic field: 10V/m (80-1000MHz), 3V/m (1000-6000MHz)
EN 61000-4-4 fast transients (burst): 2 kV power line, 1 kV data line
EN 61000-4-5 surge voltage: power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line
EN 61000-4-6 Conducted Immunity: 10 V (150 kHz-80 MHz)
EN 61000-4-8 power freq magnetic field: 30A/m
EN 61000-4-11 voltagedips,shortinterrupt: 0%(20ms), 40%(300ms), 70%(500ms), 0%(5s)

EMC emitted immunity

EN 55032: EN 55032 Class A
EN 61000-3-2: EN 61000-3-2 Class A
EN 61000-3-3: EN 61000-3-3
FCC CFR47 Part 15: FCC 47CFR Part 15, Class A

Approvals

FCC: Compliant
China Network Access Certificate: Compliant
RoHS Compliant: RoHS( (EU) 2015/863 ) and RoHS( GB/T26572-2011 ) compliant

Scope of delivery and accessories

Scope of delivery: Media module

History

Update and Revision: Revision Number: 0.10 Revision Date: 05-14-2024
RAVEN 4000 Series Flyer (English)
RAVEN 4000 Series Flyer (Chinese)
RAVEN 4500M-8T.pdf
Installation Guide RAVEN 4000 Intrusion Detection System (Chinese)
Version: 1.0 (15-12-2021)
Installation Guide RAVEN 4000 Intrusion Detection System (English)
Version: 1.0 (15-12-2021)
RAVEN 4000 Intrusion Detection System User Manual (Chinese)
Version: 1.0
RAVEN 4000 Intrusion Detection System User Manual (English)
Version: 1.0
No accessories are available for this product