(109)Media module for RAVEN 4300 IDS
Type: | RAVEN 4300M-8F |
Name: | RAVEN 4300M-8F |
Description: | Media module for RAVEN 4300 IDS |
Part Number: | 942999719 |
Port type and quantity: | 8 × 100/1000M SFP slots |
Operating Voltage: | Power supply via IDS |
Permissible Humidity (Storage/Transport): | 5% to 95% |
Operating temperature: | 0-+40 °C |
Storage/transport temperature: | -20°C to +70 °C |
Relative humidity (non-condensing): | 5-85 % |
Width: | 78.4 mm |
Height: | 39.8 mm |
Depth: | 195.7 mm |
Weight: | 0.6 kg |
IEC 60068-2-6 vibration: | 1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min |
IEC 60068-2-27 shock: | 15 g, 11 ms duration, 18 shocks |
EN 61000-4-2 electrostatic discharge (ESD): | 4 kV contact discharge, 8 kV air discharge |
EN 61000-4-3 electromagnetic field: | 10V/m (80-1000MHz), 3V/m (1000-6000MHz) |
EN 61000-4-4 fast transients (burst): | 2 kV power line, 1 kV data line |
EN 61000-4-5 surge voltage: | power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line |
EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz-80 MHz) |
EN 61000-4-8 power freq magnetic field: | 30A/m |
EN 61000-4-11 voltagedips,shortinterrupt: | 0%(20ms), 40%(300ms), 70%(500ms), 0%(5s) |
EN 55032: | EN 55032 Class A |
EN 61000-3-2: | EN 61000-3-2 Class A |
EN 61000-3-3: | EN 61000-3-3 |
FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
FCC: | Compliant |
China Network Access Certificate: | Compliant |
RoHS Compliant: | RoHS( (EU) 2015/863 ) and RoHS( GB/T26572-2011 ) compliant |
Accessories to Order Separately: | SFP |
Scope of delivery: | Media module |
Update and Revision: | Revision Number: 0.10 Revision Date: 05-14-2024 |