Product Hierarchy
Product Hierarchy

RAPLUS S1 - RIGHT ANGLE F81 ADAPTER, SIGNALTIGHT, FITS ANY EX SERIES F CONNECTOR


RIGHT ANGLE ADAPTER, SIGNALTIGHT, FITS ANY EX SERIES F CONNECTOR Fits Any F Connector, Sold as Packages of 1

Product Overview

Suitable Applications: Adapter, Drop, Premises, CCTV, Security Cameras, Video

Electrical Characteristics

Impedance
Nominal Characteristic Impedance
75 Ohm

Temperature Range

Operating Temperature Range: -40C to 60C

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: No

Related Part Numbers

Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Product Notes

Notes: Meets SCTE IPS-TP-013 when paired with PPC approved products (Red-dye moisture migration test)

History

Update and Revision: Revision Number: 0.44 Revision Date: 10-28-2025
No accessories are available for this product