(109)Suitable Applications: | Suitable for RJ45 & RJ11 plug |
Width: | 55 mm |
Weight: | 0.4 kg |
Description | Material |
---|---|
Body Metal Material | Carbon tool steel with Black |
Hand Shank Protection Material | Polypropylene material in Black color |
Operating Temperature Range: | -40°C To+70°C |
Plug /Jack Compatibility: | RJ45, RJ11 |
Length |
---|
202 mm |
Update and Revision: | Revision Number: 0.16 Revision Date: 05-15-2023 |