Product Hierarchy
Product Hierarchy

RA500 - Low Loss ½” Coaxial Cables


DAS Coax, 1/2 Inch Low Loss Foam Dielectric, Corrugated Copper Outer Conductor, UV Resistant PE Jacket

Product Overview

Suitable Applications: Active and passive distributed antenna systems (DAS). 4G LTE, LTE Advanced (LTE-A) and LTE Advanced Pro with Licensed Assisted Access (LAA). Public safety emergency responder radio communications systems (ERRCS). CBRS/private LTE networks

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
5SolidBCCA - Bare Copper Covered Aluminum0.190 in1
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.480 in
Outer Shield
MaterialCoverage [%]
Bare Copper (BC)100%
Outer Jacket
MaterialNominal Diameter
PE - Polyethylene0.626 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCROuter Conductor DCR
0.5 Ohm/1000ft0.9 Ohm/1000ft
Impedance
Nominal Characteristic Impedance
50 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
5 MHz0.35 dB/100ft
30 MHz0.36 dB/100ft
100 MHz0.66 dB/100ft
150 MHz0.81 dB/100ft
450 MHz1.44 dB/100ft
700 MHz1.80 dB/100ft
824 MHz1.98 dB/100ft
890 MHz2.04 dB/100ft
894 MHz2.06 dB/100ft
960 MHz2.16 dB/100ft
1000 MHz2.19 dB/100ft
1700 MHz2.93 dB/100ft
1800 MHz3.02 dB/100ft
2000 MHz3.20 dB/100ft
2300 MHz3.46 dB/100ft
2400 MHz3.54 dB/100ft
2700 MHz3.78 dB/100ft
3000 MHz4.02 dB/100ft
3400 MHz4.33 dB/100ft
3500 MHz4.39 dB/100ft
4000 MHz4.82 dB/100ft
5000 MHz5.41 dB/100ft
6000 MHz5.93 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.15 ns/ft88%
Power Rating
Frequency [MHz]Max. Power Rating [W]
30 MHz6,190 W
150 MHz2,740 W
700 MHz1,240 W
890 MHz1,100 W
960 MHz1,050 W
1,000 MHz1,030 W
1,800 MHz760 W
2,000 MHz720 W
3,000 MHz580 W
4,000 MHz490 W
5,000 MHz440 W
6,000 MHz390 W
Voltage
Non-UL Voltage Rating
4000 VDC
VSWR
Frequency [MHz]Max. VSWR
700-894 MHz1.15
806-960 MHz1.15
1700-2700 MHz1.15
2700-3555 MHz1.2
3700-4200 MHz1.25

Temperature Range

Operating Temperature Range: -30°C to +80°C

Mechanical Characteristics

Bulk Cable Weight: 138 lbs/1000ft
Max. Pull Tension: 249 lbs
Min. Bend Radius/Minor Axis: 4.92 in

Applicable Environmental and Other Programs

Environmental Space: Outdoor

Suitability

Suitability - Aerial: Yes - Black only, when supported by messenger wire

Plenum/Non-Plenum

Plenum (Y/N): N
Plenum Number: RA500P

Related Part Numbers

Non-Plenum Number: RA500R
Variants
Item #ColorPut-Up TypeLength
RA500 0101000BlackReel1,000 ft
RA500 0103000BlackReel3,000 ft

History

Update and Revision: Revision Number: 0.111 Revision Date: 12-22-2023
No accessories are available for this product