(109)Suitable Applications: | Faceplate in work area environments. Support current and future Category 5e, 6 and 6A Keystone connectivity |
Environmental Space: | Indoor |
Height: | 86 mm |
Width: | 86 mm |
Depth: | 10 mm |
Mechanical Construction Note: | Mounting Screws : 2 pcs, M3.5 x 25 mm |
Mechanical Characteristics Note: | Cable Entry: Bottom & Back |
Material: | Flame Retardant Plastic UL-94 V0, ABS (Acrylonitrile Butadiene Styrene) |
EU Directive 2011/65/EU (RoHS 2): | Yes |
Part Number: | RA2PFP |
Update and Revision: | Revision Number: 0.10 Revision Date: 06-01-2022 |