Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13870)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(6979)Outdoor Fiber Cable
(5136)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(43)Type A Accessories
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
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
(981)M12
(719)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(249)M12-M12 Cordsets
(167)M12-M8 Cordsets
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
(51)Assemblies & Cordsets
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
DATATUFF ® INDUSTRIAL ETHERNET RUGGEDIZED RJ45 T568B PLUG CAT6A UTP/STP (FIELD KIT) SUITABLE FOR USE IN IP20 INSTALLATION
| Suitable Applications: | noisy environment, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
| Overall Height: | 0.62 |
| Overall Width: | 0.54 |
| Depth: | 2.06 |
| Wiring Scheme: | T568B |
| Packaging: | Individually packaged in a plastic bag. |
| Weight: | 0.060 lbs |
| Description | Material | Type |
|---|---|---|
| Front Connection | Copper Clad PCB, Gold plated contacts | RJ45 |
| Rear Connection | Zinc diecast - Nickel plated | Ind DataTuff |
| Connector Body | Nickel plated zinc alloy diecast |
| Dielectric Strength: | 1,000V RMS @ 60 Hz for 1 minute (Signals to Ground) |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Max Contact Resistance: | 20 mOhm |
| Termination Resistance: | 2.5 m-Ohm |
| Installation Temperature Range: | -40°C To +85°C |
| Storage Temperature Range: | -40°C To +85°C |
| Operating Temperature Range: | -40°C To +85°C |
| Connector System Compatibility: | Modular |
| Plug /Jack Compatibility: | RJ45 |
| Termination Front Connection: | Mated Connection |
| Termination Front Connection Durability: | 750 cycles |
| Termination Rear Connection: | Mated Connection |
| Termination Rear Connection Durability: | 750 cycles |
| Connector/Hardware Retention: | 20 lbs |
| Plug/Connector Retention: | 11.250 lbs |
| UL Rating: | UL94V-0 |
| TIA/EIA Compliance: | Category 6A - TIA 568.2-D, Category 6A - ISO/IEC 11801:2002 Ed.2 |
| IEEE Compliance: | Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W) |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| UL Flammability: | UL2043 Air Handling Spaces |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | DataTuff Cables, Connectors and Accessories |
| Item # | Color |
|---|---|
| R301602 000S1 | None |
| Notes: | Please see Installation Guide PX105479. Suitable for use with cables 300V RMS and 600V AWM. Outer Jacket Diameter range: 0.197 to 0.354 in. Insulation Diameter range: 0.043 to 0.063 in. Parallel Pliers-Wrench recommended as per Installation Guide. |
| Update and Revision: | Revision Number: 0.79 Revision Date: 02-24-2025 |