Product Hierarchy
Product Hierarchy

R301601 - IND RUGG RJ45 T568A AWG22-24 IP20 CAT6A UTP/STP FIELD KIT


DATATUFF ® INDUSTRIAL ETHERNET RUGGEDIZED RJ45 T568A PLUG CAT6A UTP/STP (FIELD KIT) SUITABLE FOR USE IN IP20 INSTALLATION

Product Overview

Suitable Applications: noisy environment, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Physical Characteristics (Overall)

Overall Height: 0.62
Overall Width: 0.54
Overall Depth: 2.06
Wiring Scheme: T568A
Packaging: Individually packaged in a plastic bag.
Weight: 0.060 lbs

Connectors

Materials
DescriptionMaterialType
Front ConnectionCopper Clad PCB, Gold plated contactsRJ45
Rear ConnectionZinc diecast - Nickel platedInd DataTuff
Connector BodyNickel plated zinc alloy diecast

Electrical Characteristics

Dielectric Strength: 1,000V RMS @ 60 Hz for 1 minute (Signals to Ground)
Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm
Termination Resistance: 2.5 m-Ohm

Temperature Range

Installation Temperature Range: -40°C To +85°C
Storage Temperature Range: -40°C To +85°C
Operating Temperature Range: -40°C To +85°C

Mechanical Characteristics

Connector System Compatibility: Modular
Plug /Jack Compatibility: RJ45
Termination Front Connection: Mated Connection
Termination Front Connection Durability: 750 cycles
Termination Rear Connection: Mated Connection
Termination Rear Connection Durability: 750 cycles
Connector/Hardware Retention: 20 lbs
Plug/Connector Retention: 11.250 lbs

Standards

UL Rating: UL94V-0
TIA/EIA Compliance: Category 6A - TIA 568.2-D, Category 6A - ISO/IEC 11801:2002 Ed.2
IEEE Compliance: Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)
Other Standards: IEC 60603-7, FCC Part 68-F

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

UL Flammability: UL2043 Air Handling Spaces
Safety Listing: c(UL)us Listed

Related Part Numbers

Related Parts: DataTuff Cables, Connectors and Accessories

Product Notes

Notes: Please see Installation Guide PX105479. Suitable for use with cables 300V RMS and 600V AWM. Outer Jacket Diameter range: 0.197 to 0.354 in. Insulation Diameter range: 0.043 to 0.063 in. Parallel Pliers-Wrench recommended as per Installation Guide.

History

Update and Revision: Revision Number: 0.82 Revision Date: 02-24-2025
Date: 2006-07-01
Industrial Ethernet User Guide
Industrial Ethernet Cable & Connectivity Solutions Brochure.pdf
Cabling Solutions for Industrial Applications
Industrial Ethernet
No accessories are available for this product