Product Hierarchy
Product Hierarchy

R07142S - TC-ER XLPE/CPE, 7 C #14 Str TC, XLPE Ins E2, Blk CPE Jkt, 600V TC-ER 90C Dry/Wet SUN RES

UL Type TC (1277) XLPE/CPE, 7 Conductor 14AWG (7x22) Tinned Copper, XLPE Insulation E2 Color Code, Black CPE Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor147x22TC - Tinned Copper7
Conductor Count: 7
Insulation
MaterialNominal DiameterNominal Wall Thickness
XLP, XLPO, XLPE (Thermoset)0.132 in0.031 in
Color Chart
NumberColor
1Black and Numbered 1
2Red and Numbered 2
3Blue and Numbered 3
4Orange and Numbered 4
5Yellow and Numbered 5
6Brown and Numbered 6
7Red/Black and Numbered 7
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
CPE - Chlorinated Polyethylene0.493 in0.047 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
2.52 Ohm/1000ft
Current
Max. Recommended Current [A]
12.5 Amps per Conductor at 30ºC
Voltage
DescriptionUL DescriptionUL Voltage RatingVoltage Rating [V]
Type TCTC600 V RMS600 V RMS

Temperature Range

UL Temp Rating: 90°C Wet/Dry
Operating Temp Range: '-30°C To +90°C
Wet Temp Range: -30°C To +90 °C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 178 lbs/1000ft
Max. Pull Tension: 225 lbs
Min Bend Radius/Minor Axis: 1.97 in

Standards

NEC/(UL) Compliance: TC-ER, XHHW-2 Singles
Other Compliance: ICEA S-73-532, ICEA S-66-524

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: Yes
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2004-01-01

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL 1685 UL Loading
CSA Flammability: FT4
IEEE Flammability: 1202
UL voltage rating: 600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #Putup Type
R07142S 0102500Reel

History

Update and Revision: Revision Number: 0.32 Revision Date: 06-24-2020
Date: 2004-01-01
No accessories are available for this product