Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14235)Indoor Fiber Cable
(1637)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5185)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(762)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(308)Surveillance Cable
(39)Connectors & Outlets
(3605)Modular Couplers
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
(1047)M12
(778)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(186)M12-M8 Cordsets
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
(13)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
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
Part of Belden’s PROVIZE Planning and Management Suite, PROVIZE Planner Professional simplifies network planning and configuration with an advanced feature set. PROVIZE Planner allows users to design networks before buying equipment, saving time and resources. - Easy-to-use with an intuitive interface and drag-and-drop network design capabilities. - Intent-based network planning and configuration through automatic translation of user intents into configurations. - Automatic bill of materials (BOM) generation that identifies relevant equipment based on users’ defined network topologies.
| Part Number: | 942338002 |
| License: | Paid Version |
| Configuration functions: | Topology Planning, Location Setting, BOM Creation, Redundancy (MRP), Automatic VLAN Configuration, IPv4 Configuration, CLI Template and Template Stacks Configuration, CLI Configuration Export |
| Modules and components: | Intent-based network planning and configuration through automatic translation of user intents and configurations with an advanced feature set |
| Operating system: | Windows 10 (64-Bit) Windows 11 (64-Bit) |
| Browser: | Windows Application |
| Processor: | x86 compatible 64 bit CPU with 4 cores |
| Hard disk space: | 1GB free |
| RAM: | 16 GB |
| Network: | Ethernet network with TCP/IP protocol stack. Supports IPv4 and IPv6. |
| Supported protocols: | HTTPS, HiDiscovery v2 |
| Menus and dialogs: | English German |
| Scope of delivery: | Software download + Access to functionality under licensing model. License can be purchased via partner. |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Software Download: | https://my.belden.com/s/downloads |
| Update and Revision: | Revision Number: 0.40 Revision Date: 11-27-2025 |