(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
PROVIZE Explorer Professional simplifies device commissioning with an advanced feature set. The software detects devices that have not yet been commissioned and supports configuration of management IP addresses and credentials. - Access Hirschmann interface without installing Java libraries on user’s PCs. - Simplify initial configuration of IP addresses and credentials via easy-to-use software. - Enhance security by verifying device security certificates and enabling the configuration of initial security device settings.
| Part Number: | 942338003 |
| License: | Paid Version |
| Configuration functions: | Basic Commissioning, MultiConfig Commissioning, MultiConfig Password Change Management |
| Modules and components: | Discovery and commissioning |
| Operating system: | Windows 10 (64-Bit) Windows 11 (64-Bit) |
| Browser: | Windows Application |
| Processor: | x86 compatible 64 bit CPU with 4 cores |
| Hard disk space: | 1GB free |
| RAM: | 16 GB |
| Network: | Ethernet network with TCP/IP protocol stack. Supports IPv4 and IPv6. |
| Supported protocols: | HTTPS, HiDiscovery v2 |
| Menus and dialogs: | English German |
| Scope of delivery: | Software download + Access to functionality under licensing model. License can be purchased via partner. |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Software Download: | https://my.belden.com/s/downloads |
| Update and Revision: | Revision Number: 0.40 Revision Date: 11-27-2025 |