(109)Filler Panels, Plastic Tool-Less. Fits 10-32, 12-24 & square hole rails.
Product Overview: | Filler Panels allow blocking of unused rack units (RU) for optimized airflow and separation between cold supply air and hot return air. Best practices in data centers includes blanking of all unused rack units (RU). Filler Panels are compatible with 19" mount racks and cabinets. Tool-free, snap-in installation requires no additional parts or components for installation. Cantilevered sealing vanes eliminate the gap between adjoining blanking panels or with installed equipment to provide a most effective blanking panel. |
Environmental Space: | Indoor |
Width: | 19 in |
Finish: | Available in Black and White |
Material: | Plastic |
Included Parts: | Mounting Hardware |
Part # | Rack Spaces | Width | Color | Weight |
---|---|---|---|---|
9910-0100PL-01 | 1U | 19 in | Black | 0.5 lb |
9911-0200PL-01 | 2U | 19 in | Black | 0.8 lb |
9910-0100PL-02 | 1U | 19 in | White | 0.5 lb |
9911-0200PL-02 | 2U | 19 in | White | 0.8 lb |
Update and Revision: | Revision Number: 0.219 Revision Date: 11-14-2022 |