Product Hierarchy
Product Hierarchy

Perfect Path Locking HDMI - High Speed HDMI Perfect Path HD-800 Series


High Speed HDMI Perfect Path Locking Connectors, exceeds 10.2 Gbps speed rating to deliver 1080p resolution, includes ethernet & audio return channel, 3D and 4K x 2K ready, 25lb port retention, supports HDMI 1.4.

Product Overview

Suitable Applications: Digital Signage, Computer Monitors, Projectors, Gaming Consoles, DVD Players

Physical Characteristics (Overall)

Outer Shield
TypeMaterialCoverage [%]
TapeBi-Laminate (Alum+Poly)
BraidTinned Copper (TC)85%
Outer Jacket
MaterialColorNominal Diameter
PVC - Polyvinyl ChlorideBlack.217 in

Electrical Characteristics

Performance Footnote1: *Lengths 16, 25, 35 & 50ft include an active extender.

Temperature Range

Operating Temperature Range: 80°C

Mechanical Characteristics

Max. Pull Tension: 25 lbs
Termination Interface
Connection
HDMI Type A Connector, 19-Pin Male

Applicable Environmental and Other Programs

Environmental Space: Indoor

Suitability

Suitability - Indoor: Yes

Related Part Numbers

Variants
Item #ColorLength
HD-800-2Black2 ft
HD-800-4Black4 ft
HD-800-8Black8 ft
HD-800-16Black16 ft
HD-800-25Black25 ft
HD-800-35Black35 ft
HD-800-50Black50 ft

History

Update and Revision: Revision Number: 0.54 Revision Date: 11-09-2022
No accessories are available for this product