HOOK-UP WIRE, 1 Conductor 6 AWG (266(7x38)/30) TC - Tinned Copper, XLPE Insulation, Black PVC Outer Jacket, VW-1, SUN RES, -40C, PV WIRE 90C UL VW-1
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Insulated Wire | 1 | 6 AWG | 266x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|---|
| Insulated Wire | XLPE | 0.078 in (2.0 mm) | 0.369 in (9.37 mm) |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.433 in (11.0 mm) |
| Overall Cable Diameter (Nominal): | 0.433 in (11.0 mm) |
| Element | Nom. Inductance | Max. Current |
|---|---|---|
| Insulated Wire | 0.04 µH/ft (0.13 µH/m) | 105.0 A |
| UL Voltage Rating |
|---|
| 2000 V (PV) |
| UL Temperature | Operating |
|---|---|
| 90°C | -40°C To +90°C |
| Stationary Min. |
|---|
| 4.3 in (110 mm) |
| Max. Pull Tension: | 209 lbs (94.8 kg) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL VW-1 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N PV0630 1 6 AWG 6 AWG (UL) PV WIRE 90C WET/DRY 2000V SUN RES -40C VW-1 ROHS |
| Update and Revision: | Revision Number: 0.13 Revision Date: 06-30-2026 |
| Item # |
|---|
| PV0630 BK001 |