Product Hierarchy
Product Hierarchy

PV0430 - HOOK-UP WIRE, 1C #4, Str, XLPE, 2000 V, VW-1, SUN RES, -40C, PV WIRE 90C

HOOK-UP WIRE, 1 Conductor 4 AWG (420(7x60)/30) TC - Tinned Copper, XLPE Insulation, Black PVC Outer Jacket, VW-1, SUN RES, -40C, PV WIRE 90C UL VW-1

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Insulated Wire14 AWG420x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation Diameter
Insulated WireXLPE0.078 in (2.0 mm)0.427 in (10.8 mm)
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.491 in (12.5 mm)
Overall Cable Diameter (Nominal): 0.491 in (12.5 mm)

Electrical Characteristics

Electricals
ElementNom. InductanceMax. Current
Insulated Wire0.04 µH/ft (0.13 µH/m)140.0 A
Voltage
UL Voltage Rating
2000 V (PV)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C-40°C To +90°C
Bend Radius
Stationary Min.
4.9 in (120 mm)
Max. Pull Tension: 330 lbs (150 kg)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL VW-1
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N PV0430 1 4 AWG 4 AWG (UL) PV WIRE 90C WET/DRY 2000V SUN RES -40C VW-1 ROHS

History

Update and Revision: Revision Number: 0.13 Revision Date: 06-30-2026

Part Numbers

Variants
Item #
PV0430 BK005
No accessories are available for this product