Product Hierarchy
Product Hierarchy

PS-DSCM-GR-B50 - DIN Rail Terminal Block Wire Connector Green 50 PCS


DIN Rail Terminal Block Wire Connector Wire dimension 24-12AWG / 0.2-4mm2

Physical Characteristics (Overall)

Material: Material: Contacts 301 stainless steel - Brass (tin-plated) – PA66/PC (Nylon UL94V-2)
Packaging: 50 per package
Weight: 380 g

Electrical Characteristics

Insulation Resistance: ≥1000MΩ
Max Contact Resistance: 15 mOhm
Rated Voltage: 250V/600V

Mechanical Characteristics

Dimensions (WxHxD)
LengthWidthHeight
43.0 mm8.2 mm30.8 mm

Product Notes

Notes: * Packaging: Carton Box (220 mm x 90 mm x 40 mm) includes 50 pcs * One package weight is 380 g. * Applicable Bare Conductor Size: 24 - 12 AWG (0.2 - 4 mm²) * Max Outer Jacket Diameter: ≤ 5.0 mm * Stripping Length: 8 - 10 mm

History

Update and Revision: Revision Number: 0.9 Revision Date: 02-13-2025
Belden DIN Rail Connector.pdf
No accessories are available for this product