Product Hierarchy
Product Hierarchy

PRST 4-07 - M12 F&B (PVC) Sensor/Actuator Single-Ended Cordset: Male, straight, 4-pin, A-coded, orange body, 230 V AC/DC, 4 A; PVC orange cable, 4-wires, 0.25 mm²





M12 F&B (PVC) Sensor/Actuator Single-Ended Cordset: Male, straight, 4-pin, A-coded, orange body, 230 V AC/DC, 4 A; PVC orange cable, 4-wires, 0.25 mm²

Face View
Pin 1Pin 2Pin 3Pin 4
brownwhiteblueblack

Technical Data

Product Family: Sensor / Actuator Connectors
Side 1 Product Sub Family: M12 F&B (PVC)
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Male
Connector Design: Straight
Number of Pins: 4
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Coupling Screw
Voltage Rating: 250 V
Rated Impulse Voltage: 2.5 kV
Operating Voltage: 230 V AC/DC
Current Rating: 4 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 25 °C - + 50 °C
Protection Degree / IP Rating**: IP65, IP67
Side 1 Design Standard: IEC 61076-2-101
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: PVC
Contact Bearer Color: Orange
Molded Body Material: PVC
Molded Body Color: Orange
Attachment Material: Stainless Steel

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 007
Conductor Size: 0.25 mm²
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 1 M
Conductor Material: Cu
Cable Jacket Material: PVC
Cable Jacket Color: orange
Cable Diameter D: ø 5.0 ± 0.2 mm
Wire Insulation Material: PVC
Insulated Wire Diameter: ø 1.35 mm
Ambient Temperature (Fixed Installation): - 40 °C - + 90 °C (UL: + 80 °C)
Ambient Temperature (Flex Installation): + 5 °C - + 90 °C (UL: + 80 °C)
Ambient Temperature (Drag Chain Inst): + 5 °C - + 60 °C
UL Cable Type: AWM: 2464
Flammability Class (Cable Jacket): DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1
Cable Characteristics: Free of lacquer wetting disturbing substances; Exclusion of silicone

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Oil Resistance: Good chemical and oil resistance

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.

History

Update and Revision: Revision Number: 0.62 Revision Date: 02-20-2026
Variants
Item #Item DescriptionCable LengthRated Current
989PRST 4-07/15 M15 m4 A
18230PRST 4-07/10 M10 m4 A
38298PRST 4-07/2 M2 m4 A
46896PRST 4-07/25 M25 m4 A
59202PRST 4-07/5 M5 m4 A
75944PRST 4-07/0,3 M0.3 m4 A
15642PRST 4-07/0,5 M0.5 m4 A
PRST-4A-Hex.zip
Derating_4_70.pdf
No accessories are available for this product