Product Hierarchy
Product Hierarchy

PRSFM 5 M - M12 F&B (PVC) Sensor/Actuator Receptacle Connector: Male, front mount, M12 - mating side, stranded wires - connecting side, 5-pin, A-coded, unshielded, metallic grey housing, 50 V AC / 60 V DC, 4 A



M12 F&B (PVC) Sensor/Actuator Receptacle Connector: Male, front mount, M12 - mating side, stranded wires - connecting side, 5-pin, A-coded, unshielded, metallic grey housing, 50 V AC / 60 V DC, 4 A

Face View
Pin 1Pin 2Pin 3Pin 4Pin 5
brownwhiteblueblackgreen-yellow

Technical Data

Product Family: Sensor / Actuator Connectors
Side 1 Product Sub Family: M12 F&B (PVC)
Mating Side: M12
Connecting Side: Stranded Wires
Brand: Lumberg Automation
Connector Type: Receptacle
Side 1 Type of Contact/Gender: Male
Connector Design: Front Mount
Number of Pins: 5
Coding, Side 1: A
Attachment Type: Screw-Locking
Voltage Rating: 60 V
Rated Voltage (UL): 30 V AC/DC
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 V AC / 60 V DC
Current Rating: 4 A
Rated Current (UL)*: 4 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Type of Connection: Solder
Thread Size: M16x1.5
Ambient Temperature (Operation)*: - 25 °C - + 70 °C
Operating Temperature (UL): max. + 50 °C
Protection Degree / IP Rating**: IP65, IP67, IP69K
Side 1 Design Standard: Pin assignment deviating from IEC 61076-2-101 and IEC 61140
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: PBT-GF
Contact Bearer Color: White
Flammability Class (Contact Bearer): UL 94 V-0
Potted: Yes
Housing Material: Stainless Steel
Housing Color: Silver
Attachment Material: Stainless Steel
O-Ring Material: EPDM

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight
Accessories to Order Separately: 000-025-049 Mounting Nut M16x1.5

Cable Data

Cable Number: 908 09 / 908 43
Conductor Size: 4x0.355 mm²+1x0.50 mm²(GNYE)
Number of Wires: 5
Conductor Material: Cu
Wire Insulation Material: PVC
Insulated Wire Diameter: ø 1.55 mm ± 0.1 mm / ø 1.8 mm ± 0.1 mm (GNYE)
Ambient Temperature (Fixed Installation): - 40 °C - + 90 °C
Ambient Temperature (Flex Installation): - 20 °C - + 90 °C
UL Cable Type: AWM: 1007+1679 (GNYE)
Flammability Class (Cable Jacket): DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL-VW1
Core Colors: black, white, blue, brown, yellow/green

Approvals

UL-File: E315587
UL: cURus

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: * only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.
Note: The receptacle connector is constructively intended for usage in IP67 and IP69K-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101.
UL Note: The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101
Variants
Item #Item DescriptionCable Length
22226PRSFM 5/0,1 M0.1 m
45704PRSFM 5/0,5 M0.5 m
No accessories are available for this product