PROVIZE Planner Essentials enables additional features compared to Free. These include the configuration of redundancies (MRP), basic number of subnets, including VLAN and IPv4 configurations as well as a limited number of CLI template and template stacks creation.
| Part Number: | 942338001 |
| License: | Paid Version |
| Modules and components: | Intent-based network planning and configuration through automatic translation of user intents and configurations with an advanced feature set |
| Operating system: | Windows 10 (64-Bit) Windows 11 (64-Bit) |
| Browser: | Windows Application |
| Processor: | x86 compatible 64 bit CPU with 4 cores |
| Hard disk space: | 1GB free |
| RAM: | 17 GB |
| Network: | Ethernet network with TCP/IP protocol stack. Supports IPv4 and IPv6. |
| Menus and dialogs: | English, German |
| Scope of delivery: | Software download + Access to functionality under licensing model. License can be purchased via partner. |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Update and Revision: | Revision Number: 0.21 Revision Date: 07-01-2025 |