Broadband Coax, RG11 Type, 15 AWG Solid Bare Copper Conductor, PE Insulation, Duobond Plus® + 70% Tinned Copper Braid Shield, PVC Jacket
| Suitable Applications: | Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas |
| RG Type: | 11 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 15 AWG | Solid | 1.55 mm | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter |
|---|---|---|
| Insulated Conductor | PE - Polyethylene (Foam) | 7.25 mm (0.285 in) |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
| 2 | Braid | Tinned Copper (TC) | 70% |
| 3 | Tape | Tri-Laminate (Alum+Poly+PVC) | 100% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 10.1 mm |
| Outer Jacket1 Table Notes: | According to EN 50290-2-20 |
| Regularity of Impedance: | Min. 46 dB |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 30 MHz | 26 dB |
| 30 - 470 MHz | 26 dB |
| 470 - 100 MHz | 23 dB |
| 1000 - 2000 MHz | 18 dB |
| Return Loss Table Notes: | In each frequency band, 3 peak values up to 4 dB lower are allowed |
| Frequency | Nom. Attenuation |
|---|---|
| 5 MHz | 0.9 dB/100m |
| 50 MHz | 2.8 dB/100m |
| 100 MHz | 3.9 dB/100m |
| 200 MHz | 5.7 dB/100m |
| 400 MHz | 8.2 dB/100m |
| 600 MHz | 10.2 dB/100m |
| 800 MHz | 12 dB/100m |
| 1000 MHz | 13.6 dB/100m |
| 1350 MHz | 16.1 dB/100m |
| 1600 MHz | 17.8 dB/100m |
| 1750 MHz | 18.7 dB/100m |
| 2150 MHz | 21.1 dB/100m |
| 2400 MHz | 22.5 dB/100m |
| 3000 MHz | 25.2 dB/100m |
| Attenuation Table Notes: | Max. attenuation 10% higher |
| Max. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 9.4 Ohm/km (2.9 Ohm/1000ft) | 7.0 Ohm/km (2.1 Ohm/1000ft) | 55 pF/m (17 pF/ft) | 75 Ohm | 81% |
| Max. Transfer Impedance |
|---|
| Max. 2.5 mOhm/m |
| Typ. 1.9 mOhm/m |
| Frequency | Min. Screening Attenuation |
|---|---|
| 30 - 1000 MHz | 95 dB |
| Screening Class: | A+ |
| Operating | Installation | Storage |
|---|---|---|
| -40°C To +70°C | -5°C To +50°C | -40°C To +70°C |
| Stationary Min. |
|---|
| 100 mm (3.9 in) |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| CENELEC Compliance: | EN 50117-1, EN 50117-9-2, EN 50290-2-20 |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.281 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| PRG11D0.00250 | Black | Reel | 250 m | 8719605106230 |
| PRG11D0+00250 | Black | Reel | 250 m | 8719605240187 |
| PRG11D0+00500 | Black | Reel | 500 m | 8719605106278 |