(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)Broadband Coax, RG11 Type, 15 AWG Solid Bare Copper Conductor, PE Insulation, Duofoil® + 45% Tinned Copper Braid Shield, PVC Jacket
Suitable Applications: | Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas |
RG Type: | 11 |
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 15 AWG | Solid | 1.55 mm | BC - Bare Copper |
Element | Material | Nom. Insulation Diameter |
---|---|---|
Insulated Conductor | PE - Polyethylene (Foam) | 7.25 mm (0.285 in) |
Table Notes: | Centricity min. 85% |
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
2 | Braid | Tinned Copper (TC) | 45% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 10.1 mm |
Table Notes: | According to EN 50290-2-20 |
Regularity of Impedance: | Min. 46 dB |
Frequency | Min. Return Loss |
---|---|
5 - 30 MHz | 26 dB |
30 - 470 MHz | 26 dB |
470 - 1000 MHz | 23 dB |
1000 - 2000 MHz | 18 dB |
Table Notes: | In each frequency band, 3 peak values up to 4 dB lower are allowed |
Frequency | Nom. Attenuation |
---|---|
5 MHz | 0.9 dB/100m |
50 MHz | 2.9 dB/100m |
100 MHz | 4.1 dB/100m |
200 MHz | 5.9 dB/100m |
400 MHz | 8.6 dB/100m |
600 MHz | 10.7 dB/100m |
800 MHz | 12.5 dB/100m |
1000 MHz | 14.2 dB/100m |
1350 MHz | 16.8 dB/100m |
1600 MHz | 18.5 dB/100m |
1750 MHz | 19.5 dB/100m |
2150 MHz | 21.9 dB/100m |
2400 MHz | 23.4 dB/100m |
3000 MHz | 26.7 dB/100m |
Table Notes: | Max. attenuation 10% higher |
Max. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
9.4 Ohm/km (2.9 Ohm/1000ft) | 12.8 Ohm/km (3.90 Ohm/1000ft) | 55 pF/m (17 pF/ft) | 75 Ohm | 81% |
Frequency | Min. Screening Attenuation |
---|---|
30 - 1000 MHz | 85 dB |
Operating | Installation | Storage |
---|---|---|
-15°C To +70°C | -5°C To +50°C | -15°C To +70°C |
Stationary Min. |
---|
50 mm (2.0 in) |
Bulk Cable Weight: | 95 kg/km |
Environmental Suitability: | Indoor - Euroclass Eca |
Flammability / Reaction to Fire: | IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
ISO/IEC Compliance: | IEC 61196 |
CENELEC Compliance: | EN 50117-1 |
European Directive Compliance: | EU CE Mark |
UK Regulation Compliance: | UKCA Mark |
Update and Revision: | Revision Number: 0.211 Revision Date: 12-22-2023 |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
PRG11A2.00500 | White | Reel | 500 m | 8719605105813 |