(109)PatchPro 48-port SC OS2 APC iPLM Ready MPO Alternate Panel Set (Polarity B)
Environmental Space: | Indoor |
Suitable Applications: | Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM |
Weight: | 1.500 kg |
Height: | 45 mm |
Width: | 485 mm |
Depth: | 300 mm |
Max Capacity: | 24 Duplex SC Ports |
Front Connection: | Flush |
Footprint/Type: | SC |
Operating Temperature Range: | -10°C To +60°C |
Installation Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -10 to 75°C |
Description | Material | Color |
---|---|---|
Panel | Zinc-coated Steel | Black |
Body of Fiber Adapter | Plastic | Green |
TIA/EIA Compliance: | ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6A; ANSI/TIA/EIA 568 C.2 Category 6A |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | PatchPro Connectivity, MPO Trunk cables, Fiber patch cords |
Item # | Color | EAN |
---|---|---|
PPSAMPOR-ALT | Black | 8719605123916 |
Packaging: | Individually packaged in a box. |
Update and Revision: | Revision Number: 0.49 Revision Date: 04-08-2022 |