Product Hierarchy
Product Hierarchy

PPRO PP 1U 48F OS2 LD MPO A - PatchPro 48-port LC OS2 UPC iPLM Ready MPO Panel Set (Polarity A)

PatchPro 48-port LC OS2 UPC iPLM Ready MPO Panel Set (Polarity A)

Product Overview

Environmental Space: Indoor
Suitable Applications: Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Construction

Weight: 1.500 kg
Height: 45 mm
Width: 485 mm
Depth: 300 mm

Physical Specifications

Max Capacity: 24 Duplex LC Ports

Mechanical Characteristics

Front Connection: Flush
Footprint/Type: LC

Temperature Range

Operating Temperature Range: -10°C To +60°C
Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -10 to 75°C

Product Material

Materials
DescriptionMaterialColor
PanelZinc-coated SteelBlack
Body of Fiber AdapterPlasticBlue

Standards

TIA/EIA Compliance: ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6A; ANSI/TIA/EIA 568 C.2 Category 6A
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: PatchPro Connectivity, MPO Trunk cables, Fiber patch cords
Variants
Item #ColorEAN
PPLSMPORBlack8719605123848

Product Notes

Packaging: Individually packaged in a box.

History

Update and Revision: Revision Number: 0.49 Revision Date: 04-08-2022
Date: 2016-12-15
PatchPro_BDC_E_EMEA_Update 0819.pdf
No accessories are available for this product