PatchPro 48-port LC OS2 APC iPLM Ready MPO Alternate Panel Set (Polarity B)
| Environmental Space: | Indoor |
| Suitable Applications: | Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM |
| Weight: | 1.500 kg |
| Overall Height: | 45 mm |
| Overall Width: | 485 mm |
| Overall Depth: | 300 mm |
| Max Capacity: | 24 Duplex LC Ports |
| Front Connection: | Flush |
| Connector System Compatibility: | LC |
| Operating Temperature Range: | -10°C To +60°C |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -10 to 75°C |
| Description | Material | Color |
|---|---|---|
| Panel | Zinc-coated Steel | Black |
| Body of Fiber Adapter | Plastic | Green |
| TIA/EIA Compliance: | ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6A; ANSI/TIA/EIA 568 C.2 Category 6A |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | PatchPro Connectivity, MPO Trunk cables, Fiber patch cords |
| Item # | Color | EAN |
|---|---|---|
| PPLAMPOR-ALT | Black | 8719605123831 |
| Packaging: | Individually packaged in a box. |
| Update and Revision: | Revision Number: 0.47 Revision Date: 04-08-2022 |