Catalog Home
Product Hierarchy
Product Hierarchy

PPRO PP 1U 24P C6+ JACK STP - PatchPro 24-port STP Cat6+ iPLM Ready Shielded Panel,1U, Packaging including with CAT 6 RJ45 Shielded Modular Jack

PatchPro 24-port STP Cat6+ iPLM Ready Shielded Panel,1U, Packaging including with CAT 6 RJ45 Shielded Modular Jack

Product Overview

Environmental Space: Indoor
Suitable Applications: Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future Category 6 and 5e applications, such as: 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Physical Characteristics (Overall)

Height: 45 mm
Width: 483 mm
Depth: 113 mm
Port Count: 24 Port
Front Connection: Flush
Packaging: Individually packaged in a box.

Connectors

Materials
DescriptionMaterialColor
PanelZinc-coated SteelBlack
Body of connectorZinc-coated SteelMetal

Construction and Dimensions

Max Capacity: 24 connectors

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60Hz for 1 minute
Current Rating: 1.500 A
Insulation Resistance: 500 MOhm Minimum
Max Contact Resistance: 20 mOhm
Termination Resistance: 2.5 mOhm

Temperature Range

Installation Temp Range: -10°C To +60°C
Storage Temp Range: -40°C To +70°C
Operating Temp Range: -10°C To +60°C

Mechanical Characteristics

Footprint/Type: KeyConnect
Plug /Jack Compatibility: RJ45
Termination Type: Universal T568A/B

Standards

Data Category: Category 6+
Telecommunications Standards: ISO/IEC 11801-1:2017(Ed.3) ; TIA 568-C.3; EN 50173:2018

Applicable Environmental and Other Programs

EU Directive 2011/65/EU (ROHS II): Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2016-08-25
MII Order #39 (China RoHS): EUP 50

Part Number

Related Parts: PatchPro Connectivity, CAT6+ JACK STP, PPRO PC CAT6 STP LSZH, Upgrade RFID kit

History

Update and Revision: Revision Number: 0.17 Revision Date: 12-21-2018
Date: 2016-08-25
No accessories are available for this product