PatchPro 24-port UTP Cat6A iPLM Ready Unshielded Panel,1U, 24 pcs REVConnect 10GX UTP jacks included (not pre-loaded)
| Suitable Applications: | Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM |
| Overall Height: | 45 mm |
| Overall Width: | 483 mm |
| Overall Depth: | 113 mm |
| Number of Ports: | 24 Port |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a box. |
| Description | Material | Color |
|---|---|---|
| Panel | Zinc-coated Steel | Black |
| Body of connector | Plastic | Black |
| Max Capacity: | 24 connectors |
| Dielectric Strength: | 1,000 V RMS @ 60Hz for 1 minute |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 MOhm Minimum |
| Max Contact Resistance: | 20 mOhm |
| Termination Resistance: | 2.5 mOhm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Connector System Compatibility: | Keystone |
| Plug /Jack Compatibility: | RJ45 |
| Termination Type: | Universal T568A/B |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | ISO/IEC 11801-1:2017(Ed.3) ; TIA 568-C.3; EN 50173:2018 |
| Environmental Space: | Indoor |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | PatchPro Hardware; Antenna upgrade kit: PPCUUK (legacy), PPCUUK-N (new) |
| Item # | Color |
|---|---|
| PPC6AUR | Black |
| Update and Revision: | Revision Number: 0.63 Revision Date: 11-19-2024 |