Product Hierarchy
Product Hierarchy

PPRO PP 1U 24P 10GX CPL UTP - PatchPro 24-port UTP Cat6A iPLM Ready Unshielded Panel,1U, Loaded with 10GX RJ45 Unshielded Coupler


PatchPro 24-port UTP Cat6A iPLM Ready Unshielded Panel,1U, Loaded with 10GX RJ45 Unshielded Coupler

Product Overview

Suitable Applications: Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Physical Characteristics (Overall)

Height: 45 mm
Width: 483 mm
Depth: 113 mm
Port Count: 24 Port
Front Connection: Flush
Packaging: Individually packaged in a box.

Connectors

Materials
DescriptionMaterialColor
PanelZinc-coated SteelBlack
Body of connectorPlasticBlack

Construction and Dimensions

Max Capacity: 24 connectors

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60Hz for 1 minute
Current Rating: 1.500 A
Insulation Resistance: 500 MOhm Minimum
Max Contact Resistance: 20 mOhm
Termination Resistance: 2.5 mOhm

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Footprint/Type: Keystone
Plug /Jack Compatibility: RJ45
Termination Type: Universal T568A/B

Standards

Data Category: Category 6A
TIA/EIA Compliance: ISO/IEC 11801-1:2017(Ed.3) ; TIA 568-C.3; EN 50173:2018

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: PatchPro Connectivity, 10GX COUPLER UTP, PPRO PC 10GX UTP LSZH, Upgrade RFID kit
Variants
Item #Color
PPC6AUCBlack

History

Update and Revision: Revision Number: 0.56 Revision Date: 04-08-2022
Date: 2016-08-25
PatchPro_BDC_E_EMEA_Update 0819.pdf
No accessories are available for this product