PatchPro 48-port LC OM4 iPLM Ready Term/Splice Panel Set attached with 24 simplex Pigtails and 4 Splice Cassettes
| Environmental Space: | Indoor |
| Suitable Applications: | Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future 10 Gigabit, 1 Gigabit applications |
| Weight: | 1.500 kg |
| Overall Height: | 45 mm |
| Overall Width: | 485 mm |
| Depth: | 300 mm |
| Max Capacity: | 24 Duplex LC Ports |
| Front Connection: | Flush |
| Connector System Compatibility: | LC |
| Operating Temperature Range: | -10°C To +60°C |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -10 to 75°C |
| Description | Material | Color |
|---|---|---|
| Panel | Zinc-coated Steel | Black |
| Body of Fiber Adapter | Plastic | Erica Violet |
| TIA/EIA Compliance: | ISO/IEC 11801-1:2017; EN 50173-1 |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | PatchPro Antenna kit PPFOUK-N, Patch Panel Fully Loaded PPL4TSN, RFID Patch Cords PP-42LDLD001MX, PP-42LDLD002MX, PP-42LDLD003MX |
| Item # | Color | Put-Up Type | EAN |
|---|---|---|---|
| PPL4TSR-H | Black | Box | 8719605146588 |
| Packaging: | Individually packaged in a box. |
| Update and Revision: | Revision Number: 0.53 Revision Date: 07-20-2023 |