(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)PatchPro Fiber Optic Patch Cord LC Duplex - LC Duplex, OM3, with RFID chip, LSZH, Aqua Jacket
Suitable Applications: | PatchPro Intelligent Patching Management Solutions, Telecommunications Room, Main Distribution Room, Data Centers |
Fiber Type: | OM3 |
Packaging |
---|
Individually packaged in a sealed plastic bag. |
Maximum Insertion Loss: | 0.25 dB |
Typical Insertion Loss: | 0.18 dB |
Minimum Reflectance @ 1550nm: | -28 dB |
Operating Temperature Range: | -20°C to +60°C |
Storage Temperature Range: | -15°C to +50°C |
Description | Material | Color |
---|---|---|
Boot | Rubber | Aqua |
Clip for Duplex Connector | Plastic | Transparent |
Connector Body | Plastic | Aqua |
Ferrule | Ceramic | |
RFID Transponder | 13.56 MHz read/write, Factory programmed unique cord ID, According to ISO 15694 |
Environmental Space: | Indoor |
TIA/EIA Compliance: | ISO/IEC 11801-1:2017; TIA 568-C.3 |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
PPOP3L.001 | Aqua | Bag | 1 m | 8719605105431 |
PPOP3L.002 | Aqua | Bag | 2 m | 8719605105448 |
PPOP3L.003 | Aqua | Bag | 3 m | 8719605105455 |
PPOP3L.004 | Aqua | Bag | 4 m | 8719605105462 |
Related Parts: | PatchPro Fiber panels, PatchPro connectivity |
Update and Revision: | Revision Number: 0.52 Revision Date: 04-08-2022 |