(109)PatchPro 24-Port (48-Fiber) LC OS2 APC iPLM Ready Term/Splice Panel Set attached with 48 simplex Pigtails and 4 Splice Cassettes
Environmental Space: | Indoor |
Suitable Applications: | Panel for Intelligent Ready (RFID based) Patching. Support current and future applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM |
Weight: | 1.5 kg |
Height: | 44 mm |
Width: | 482 mm |
Depth: | 300 mm |
Max Capacity: | 24 Duplex LC Ports |
Maximum Insertion Loss: | 0.25 dB |
Minimum Reflectance: | -50 dB |
Front Connection: | Flush |
Footprint/Type: | LC |
Operating Temperature Range: | -10°C To +60°C |
Installation Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -10 to 75°C |
Description | Material | Color | Type |
---|---|---|---|
Panel drawer and cover - With 4 MPO and 2 cable entry ports | Anodized aluminum | Metal silver color | 1.5 mm thick |
Panel frontplate (including screws) - LC Front Plate Metal work 2nd generation | Steel, textured powder coated | Black (Ral 9005) | 1.5 mm thick |
Adapters - 24 LC Duplex APC - Mounted | Plastic | Green | |
Pigtails - 48 pigtails | Rainbow color | 900 µm | |
Splice cassettes and cover- 4 cassetes with cover | Plastic | Each cassette holds 12 splices | |
2 rubber grommets for cable entry, 8 splice holders, 4 MTP dustcaps mounted and 3 twister kits |
TIA/EIA Compliance: | TIA 568-C.3 |
ISO/IEC Compliance: | ISO/IEC 11801-1:2017 |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | PP-S2LALAxxxxX Intelligent Fiber Patchcords, GP-SxLALAxxxxX Fiber Patchcords, PPFOUK-N Antenna Kit, PPIRRC Rack Manager |
Packaging: | Individually packaged in a box. |
Update and Revision: | Revision Number: 0.19 Revision Date: 03-21-2024 |