Networking & Data Cable
(685)Industrial Ethernet Cable
(178)Enterprise Category Cable
(147)Industrial Protocol / Data Bus Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3389)Modular Couplers
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
(14)Fiber Connectors
(62)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(30)Valve Connectors
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1008)M12 Power
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
(307)Field Attachables
(34)Receptacles
(87)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(61)Accessories
(5)M23 Circular Connectors
(56)Mini Power
(62)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(22)G Series
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
(232)Adapter and Splitter
(4)Double-Ended Cordsets
(124)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
(51)Assemblies & Cordsets
(1095)Fiber Patch Cords
(473)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(486)AV Assemblies
(10)Patch Panels & Components
(814)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(478)Modular (Empty) Panels
(6)Adapter Frames
(87)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(918)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(46)Embedded Ethernet
(4)Security & Firewalls
(29)Edge Device
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
(74)Network Management
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
(5)Accessories
(153)Transceivers
(60)Fast Ethernet SFP Transceiver
(14)Fast Ethernet Bi-Directional SFP Transceivers
(6)Gigabit Ethernet SFP Transceiver
(15)Gigabit Ethernet Bi-Directional SFP Transceiver
(12)2.5 Gigabit Ethernet SFP Transceiver
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
(28)IT Switch
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
(4)PatchPro 12-Port (24-Fiber) OM4 iPLM Ready LC Double Cassette STD Polarity
Environmental Space: | Indoor |
Suitable Applications: | Panel for Intelligent Ready (RFID based) Patching. Support current and future applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM |
Weight: | 330 g |
Overall Height: | 38.0 mm |
Overall Width: | 95.4 mm |
Overall Length: | 146.7 mm |
Depth: | 146.7 mm |
Max Capacity: | 12 Duplex LC Ports |
Maximum Insertion Loss: | 0.6 dB |
Connector System Compatibility: | LC |
Operating Temperature Range: | -10°C To +60°C |
Installation Temperature Range: | -10°C To +60°C |
Description | Material | Type |
---|---|---|
LC Double Cassette | CE & RoHS compliant, UL 94 V-1 | Cassette Housing |
LC Adapter | OM4 PC | 24 x LC Adapter |
MTP Adapter | OM4 PC | 2 x MTP Adapter |
Fiber Patch Cord | OM4 50 um multimode Fiber (IEC 60793-2-10 A1a.3) | 2 x LC-MTP patch cords |
TIA/EIA Compliance: | TIA/EIA-598 |
Related Parts: | This cassette is compatible with: PP-1U-4DC empty panel PP range patch cords PPFOUK-D RFID antenna |
Packaging: | Individually packaged in a box |
Update and Revision: | Revision Number: 0.6 Revision Date: 10-09-2025 |