Product Hierarchy
Product Hierarchy

PPL3MPOM-ALT - PatchPro 12-Port (24-Fiber) OM3 iPLM Ready LC Double Cassette ALT Polarity


PatchPro 12-Port (24-Fiber) OM3 iPLM Ready LC Double Cassette ALT Polarity

Product Overview

Environmental Space: Indoor
Suitable Applications: Panel for Intelligent Ready (RFID based) Patching. Support current and future applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Construction

Weight: 330 g
Overall Height: 38.0 mm
Overall Width: 95.4 mm
Overall Length: 146.7 mm
Depth: 146.7 mm

Physical Specifications

Max Capacity: 12 Duplex LC Ports

Mechanical Characteristics

Maximum Insertion Loss: 0.6 dB
Connector System Compatibility: LC

Temperature Range

Operating Temperature Range: -10°C To +60°C

Product Material

Materials
DescriptionMaterialType
LC Double CassetteCE & RoHS compliant, UL 94 V-1Cassette Housing
LC Adapter OM3 PC24 x LC Adapter
MTP AdapterOM3 PC2 x MTP Adapter
Fiber Patch CordOM3 50 um multimode Fiber (IEC 60793-2-10 A1a.2)2 x LC-MTP patch cords

Standards

TIA/EIA Compliance: TIA/EIA-598

Related Part Numbers

Related Parts: This cassette is compatible with: PP-1U-4DC empty panel PP range patch cords PPFOUK-D RFID antenna

Product Notes

Packaging: Individually in a box.

History

Update and Revision: Revision Number: 0.3 Revision Date: 10-09-2025
No accessories are available for this product