(109)PatchPro 19"RACK MNG, Without DISPLAY, 30 PP CONNECTED MAX, BLACK, ROHS
Suitable Applications: | Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM |
Height: | 35 mm |
Width: | 150 mm |
Depth: | 93 mm |
Packaging: | Individually packaged in a box. |
Weight: | 0.2 kg |
Description | Material | Color |
---|---|---|
Body of the Rack Manager | ABS Plastic | Grey-white |
Interface | USB, LAN, Bus |
Max Capacity: | 30 Panels |
Current Rating: | 1.500 A |
Storage Temperature Range: | -20°C To +85°C |
Operating Temperature Range: | 0°C To +40°C |
TIA/EIA Compliance: | ISO/IEC 11801-1:2017; TIA 568-C.3 |
Environmental Space: | Indoor |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | PatchPro Connectivity, Upgrade RFID kit |
Item # | Color | Packaging |
---|---|---|
PPIRRS | Black | Individually packaged in a box. |
Update and Revision: | Revision Number: 0.34 Revision Date: 02-27-2024 |