Product Hierarchy
Product Hierarchy

PPIRRC - PPRO Rack manager with LCD display


PatchPro 19"RACK MNG, LC DISPLAY(2x40CH), 30 PP CONNECTED MAX, BLACK, ROHS

Product Overview

Suitable Applications: Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Physical Characteristics (Overall)

Height: 44.5 mm
Width: 483 mm
Depth: 170 mm
Packaging: Individually packaged in a box.

Connectors

Materials
DescriptionMaterialColor
Front PlatePowder Coated SteelBlack
Back PlateGalvanized SteelMetal
InterfaceUSB, LAN, BusBlack

Construction and Dimensions

Max Capacity: 30 Panels

Electrical Characteristics

Current Rating: 1.500 A

Temperature Range

Storage Temperature Range: -20°C To +85°C
Operating Temperature Range: 0°C To +40°C

Standards

TIA/EIA Compliance: ISO/IEC 11801-1:2017; TIA 568-C.3

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: PatchPro Connectivity, Upgrade RFID kit
Variants
Item #ColorPackaging
PPIRRCBlackIndividually packaged in a box.

History

Update and Revision: Revision Number: 0.50 Revision Date: 02-27-2024
Date: 2008-01-10
PatchPro_BDC_E_EMEA_Update 0819.pdf
No accessories are available for this product