PPRO Bus Cable Terminator (Terminating the bus cable)
| Suitable Applications: | Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM |
| Packaging: | 10 units packaged in a plastic bag |
| Description | Material | Color |
|---|---|---|
| Bus termination, 6 pin, male, 180° | LCP GF30 | Black / Red |
| Centerline (Pitch): 1.27mm |
| Current Rating: | 1.500 A |
| Storage Temperature Range: | -55°C To +150°C |
| Operating Temperature Range: | -55°C To +150°C |
| TIA/EIA Compliance: | ISO/IEC 11801-1:2017; TIA 568-C.3 |
| Environmental Space: | Indoor |
| EU Directive 2011/65/EU (RoHS 2): | Compliant |
| Related Parts: | PatchPro Rack manager, Upgrade RFID kit |
| Item # | Color | Packaging |
|---|---|---|
| PPATER | Black | 10 units packaged in a plastic bag |
| Update and Revision: | Revision Number: 0.51 Revision Date: 05-15-2025 |