(2998)Modular Couplers
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
(98)KeyConnect Outlets
(13)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(23)Workstation Consolidation
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
(109)Suitable Applications: | Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM |
Packaging: | Individually packaged in a box. |
Description | Material | Color |
---|---|---|
Bus cable crimping tool | For 6 pins and 1.27 mm pitch | Black |
Current Rating: | 1.500 A |
Storage Temperature Range: | -20°C To +85°C |
Operating Temperature Range: | 0°C To +40°C |
TIA/EIA Compliance: | ISO/IEC 11801-1:2017; TIA 568-C.3 |
Environmental Space: | Indoor |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | PatchPro Connectivity, Bus cable and connetors |
Item # | Color |
---|---|
PPACRI | Black |
Update and Revision: | Revision Number: 0.44 Revision Date: 02-27-2024 |